Section 5
5.1Inspection (Before Loading)
Beware of unannounced starting of the evaporator and condenser fans. The unit may cycle the fans and compressor unexpectedly as control requirements dictate.
1.If container is empty, check inside for the following:
a.Check channels or “T” bar floor for cleanliness. Channels must be free of debris for proper air circulation.
b.Check container panels, insulation, and door seals for damage. Make permanent or temporary repairs.
c.Visually check evaporator fan motor mounting bolts for proper securement (refer to Section 7.16).
d.Check for visible corrosion on the evaporator stator and fan deck (refer to Section 7.16).
e.Check for dirt or grease on evaporator fan or fan deck and clean if necessary.
f.Check evaporator coil for cleanliness or obstructions. Wash with fresh water (Refer to Section 7.13).
g.Check defrost drain pans and drain lines for obstructions and clear if necessary. Wash with fresh water.
h.Check panels on refrigeration unit for loose bolts and condition of panels. Make sure T.I.R. devices are in place on access panels.
2.Check condenser coil for cleanliness. Wash with fresh water (Refer to Section 7.10).
3.Open control box door. Check for loose electrical connections or hardware.
4.Check color of moisture-liquid indicator.
5.Check oil level in compressor sight glass (if applicable).
Do not attempt to remove power plug(s) before turning OFF start-stop switch (ST), unit circuit breaker(s) and external power source.
Make sure the power plugs are clean and dry before connecting to power receptacle.
5.2.1Connection To 380/460 VAC Power
1.Make sure start-stop switch (ST on control panel) and circuit breaker (CB-1 in the control box) are in position “O” (OFF).
2.Plug the 460VAC (yellow) cable into a de-energized 380/460VAC, 3-phase power source. Energize the power source. Place circuit breaker (CB-1) in position “I” (ON). Close and secure control box door.
5.2.2Connection to 190/230VAC Power (option)
An autotransformer (Figure 5.1) is required to allow operation on nominal 230 volt power. It is fitted with a 230VAC cable and a receptacle to accept the standard 460VAC power plug. The 230 volt cable is black in color while the 460 volt cable is yellow. The transformer may also be equipped with a circuit breaker (CB-2). The transformer is a step-up transformer that will provide 380/460VAC, 3-phase, 50/60 hertz power to the unit when the 230VAC power cable is connected to a 190/230VAC, 3-phase power source.
1.Make sure that the start-stop switch (ST, on control panel) and circuit breakers CB-1 (in the control box and CB-2 (on the transformer) are in position “O” (OFF). Plug in and lock the 460VAC power plug at the receptacle on the transformer.
2.Plug the 230VAC (black) cable into a de-energized 190/230VAC, 3-phase power source. Energize the power source. Set circuit breakers CB-1 and CB2 to position “I” (ON). Close and secure control box door.
5.3Adjust Fresh Air Makeup Vent
The purpose of the fresh air makeup vent is to provide ventilation for commodities that require fresh air circulation. The vent must be closed when transporting frozen foods.
Air exchange depends on static pressure differential, which will vary depending on the container and how the container is loaded.
Units may be equipped with a vent position sensor (VPS). The VPS determines the position of the fresh air vent (upper or lower, as equipped) and sends data to the controller display.
5.3.1Upper Fresh Air Makeup Vent
Two slots and a stop are designed into the Upper Fresh Air disc for air flow adjustments. The first slot allows for a 0 to 30% air flow; the second slot allows for a 30 to 100% air flow.
To adjust the percentage of air flow, loosen the wing nut and rotate the disc until the desired percentage of air flow matches with the arrow. Tighten the wing nut.
To clear the gap between the slots, loosen the wing nut until the disc clears the stop.
Figure 5.2 gives air exchange values for an empty container. Higher values can be expected for a fully loaded container.
Figure 5.2 Make Up Air Flow Chart
The VPS allows the user to determine position of the fresh air vent via Cd45. This function code is accessible via the code select key.
The vent position will display for 30 seconds whenever motion corresponding to 5CMH (3CFM) or greater is detected. It will scroll in intervals of 5CMH (3CFM). Scrolling to Cd45 will display the Fresh Air Vent Position.
The position of the vent will be recorded in the DataCORDER whenever the unit is running under AC power and any of the following:
•Trip start
•On every power cycle
•Midnight
•Manual change greater than 5 CMH (3 CFM) and remains in that position for at least four minutes
The user has four minutes to make necessary adjustments to the vent setting. This time calculation begins on the initial movement of the sensor. The vent can be moved to any position within the four minutes. On completion of the first four minutes, the vent is required to remain stable for the next four minutes. If vent position changes are detected during the four minute stability period, an alarm will be generated. This provides the user with the ability to change the vent setting without generating multiple events in the DataCORDER.
The optional eAutoFresh™ venting system is controlled through two function codes, Code 43 and Code 44. Code 43 contains specific parameters for operation and Code 44 provides a visible display of component conditions.
Procedures and technical information related to the eAutoFresh™ venting system can be found in the T-342 eAutoFresh Manual, located in the Literature section of the Container Refrigeration website. To find the manual from the Literature section, click on Options > eAutoFresh.
The optional XtendFRESH™ controlled atmosphere system is controlled through two function codes, Code 43 and Code 44. Code 43 contains specific parameters for operation and Code 44 provides a visible display of component conditions.
Procedures and technical information related to the XtendFRESH™ controlled atmosphere system can be found in the T-366 XtendFRESH Manual, located in the Literature section of the Container Refrigeration website. To find the manual from the Literature section, click on Options > XtendFRESH.
5.6Connect Remote Monitoring Receptacle
If remote monitoring is required, connect remote monitor plug at the unit receptacle, see Figure 3.5.
When the remote monitor plug is connected to the remote monitoring receptacle, the following remote circuits are energized:
Circuit |
Function |
|---|---|
Sockets B to A |
Energizes remote cool light |
Sockets C to A |
Energizes remote defrost light |
Sockets D to A |
Energizes remote in-range light |
5.7Starting and Stopping Instructions
Make sure that the unit circuit breaker(s) (CB-1 & CB-2) and the START-STOP switch (ST) are in the “O” (OFF) position before connecting to any electrical power source.
1.With power properly applied, the fresh air vent in proper position, place the START-STOP switch to “I” (ON), see Figure 3.5.
2.The Controller Function Codes for the container ID (Cd40), software version (Cd18) and unit model number (Cd20) will be displayed in sequence.
3.Continue with Start Up Inspection (refer to Section 5.8).
To stop the unit, place the START-STOP switch in position “O” (OFF).
1.Check rotation of condenser and evaporator fans.
2.Check compressor oil level (refer to Section 7.8.6).
5.8.2Check Controller Function Codes
Check and, if required, reset controller Function Codes (Cd27 through Cd39) in accordance with desired operating parameters (refer to Section 4.2.2).
5.8.3Start Temperature Recorder
DataCORDER
1.Check and, if required, set the DataCORDER Configuration in accordance with desired recording parameter. Refer to Section 4.8.2.
2.Enter a “Trip Start.” To enter a “Trip Start,” do the following:
a.Depress the ALT MODE key. When the left display shows, dC, depress the ENTER key.
b.Scroll to Code dC30.
c.Depress and hold the ENTER key for five seconds.
d.The “Trip Start” event will be entered in the DataCORDER.
Allow unit to run for five minutes to stabilize conditions and perform a pre-trip diagnosis in accordance with Section 5.9.
Pre-trip inspection should not be performed with critical temperature cargoes in the container.
When Pre-Trip key is pressed, economy, dehumidification and bulb mode will be deactivated. At the completion of Pre-Trip activity, economy, dehumidification and bulb mode must be reactivated.
Pre-Trip diagnostics provides automatic testing of the unit components using internal measurements and comparison logic. The program will provide a “PASS” or “FAIL” display to indicate test results.
The testing begins with access to a Pre-trip selection menu. The user may have the option of selecting one of three automatic tests.
These tests will automatically perform a series of individual Pre-trip tests. The user may also scroll down to select any of the individual tests.
When only the short sequence is configured, it will appear as “AUtO” in the display. Otherwise “AUtO1” will indicate the short sequence and “AUtO2” will indicate the long sequence. The test short sequence will run tests P0 through P6. The long test sequence will run tests P0 through P10.
A detailed description of the Pre-trip test codes is listed in Table 4–7. If no selection is made, the Pre-trip menu selection process will terminate automatically. However, dehumidification and bulb mode must be reactivated manually if required.
Scrolling down to the “rSLts” code and pressing ENTER will allow the user to scroll through the results of the last pre-trip testing run. If no pre-testing has been run (or an individual test has not been run) since the unit was powered up, “−−−−” will be displayed.
To start a Pre-trip test, do the following:
NOTES
Prior to starting a Pre-trip test, verify that unit voltage (Cd07) is within tolerance and unit amperage draw (Cd04, Cd05, Cd06) are within expected limits. Otherwise, tests may fail incorrectly.
All alarms must be rectified and cleared before starting tests.
Pre-trip may also be initiated via communications. The operation is the same as for the keypad initiation described below except that should a test fail, the Pre-trip mode will automatically terminate. When initiated via communications, a Pre-trip test may not be interrupted with an arrow key, but the Pre-trip test can be terminated with the PRE-TRIP key.
1.Press the PRE-TRIP key to accesses the Pre-trip test selection menu.
2.TO RUN AN AUTOMATIC TEST: Scroll through the selections by pressing the UP ARROW or DOWN ARROW keys to display AUTO, AUTO 2 or AUTO 3 as desired and then press the ENTER key.
The unit will execute the series of tests without any need for direct user interface. These tests vary in length, depending on the component under test.
While tests are running, “P#-#” will appear on the left display, where the #’s indicate the test number and sub-test. The right display will show a countdown time in minutes and seconds, indicating the amount of time remaining in the test.
When a failure occurs during automatic testing the unit will suspend operation awaiting operator intervention.
When an automatic test fails, it will be repeated once. A repeated test failure will cause “FAIL” to be shown on the right display, with the corresponding test number to the left.
The user may then press the DOWN ARROW to repeat the test, the UP ARROW to skip to the next test or the PRE-TRIP key to terminate testing. The unit will wait indefinitely until the user manually enters a command.
When Pre-Trip test Auto 2 runs to completion without being interrupted, the unit will terminate pre-trip and display “Auto 2” “end.” The unit will suspend operation until the user depresses the ENTER key!
When an Auto test runs to completion without a failure, the unit will exit the Pre-trip mode and return to normal control operation.
If configuration variable CnF42 is set to IN, a DataCORDER trip start will be entered. If CnF42 is set to OUT, the trip start will not be entered. However, dehumidification and bulb mode must be reactivated manually if required.
3.TO RUN AN INDIVIDUAL TEST: Scroll through the selections by pressing the UP ARROW or DOWN ARROW keys to display an individual test code. Pressing ENTER when the desired test code is displayed.
Individually selected tests, other than the LED/ Display test, will perform the operations necessary to verify the operation of the component. At the conclusion, PASS or FAIL will be displayed.
This message will remain displayed for up to three minutes, during which time a user may select another test. If the three minute time period expires, the unit will terminate pre-trip and return to control mode operation.
While the tests are being executed, the user may terminate the pre-trip diagnostics by pressing and holding the PRE-TRIP key.
The unit will then resume normal operation. If the user decides to terminate a test but remain at the test selection menu, the user may press the UP ARROW key. When this is done all test outputs will be de-energized and the test selection menu will be displayed.
During Pre-trip testing, current limiting and pressure limiting are both active, except during P-7 (High Pressure Switch Testing) when pressure limiting is turned off.
4.At the end of the pre-trip test selection menu, the message “P,” “rSLts” (pre-trip results) will be displayed. Pressing the ENTER key will allow the user to see the results for all subtests (i.e., 1-0, 1-1, etc).
The results will be displayed as “PASS” or “FAIL” for all the tests run to completion since power up. If a test has not been run since power up, “−−−−−” will be displayed.
Once all pre-test activity is completed, dehumidification and bulb mode must be reactivated manually if required.
A complete temperature probe check is performed during the P5 Pre-trip test. A probe check is also run at the end of a defrost cycle; the defrost light will remain on during this period. If supply probes are within limits and return probes are within limits, the unit will return to normal operation. During normal operation, the controller continuously monitors and compares adjacent temperature probe readings.
The probe check procedure consists of running the evaporator fans for up to eight minutes in order to compare the readings from the adjacent temperature probes. If a significant difference in temperature readings is detected between probes, a defrost cycle, followed by another probe check may be initiated. Any continued disagreement between probes will prompt the controller to invalidate the failed temperature probe, and the backup probe will be used for temperature control.
In Perishable Mode, both pairs of supply and return probes are monitored for probe disagreement. Probe disagreement is considered a difference of 0.5°C (0.9°F) or greater between the supply air sensors and/ or a difference of 2.0°C (3.6°F) between the return air sensors. Probe disagreement found in either pair can trigger a defrost probe check.
In Frozen Mode, only the controlling probes are considered. Disagreement of the controlling probes can trigger a defrost probe check, which will occur when the difference between the sensors is greater than 2.0°C (3.6°F). Normally, the controlling probes are the return probes but if both return probes are invalidated, the supply probes are used for control purposes. Probe disagreement of the non-controlling probe pair will not trigger a defrost probe check.
If, after the defrost probe check, the supply probes agree and return probes agree, all supply and return sensors are considered valid and the unit returns to normal control.
In the Case of Probe Disagreement:
If the supply probes disagree and the return probes agree, the controller will invalidate the worst supply probe. If the probe check is run as part of Pre-trip P-5, an alarm will be triggered for the invalidated probe. If it is a run time defrost probe check, the invalidated probe will be passed over and no alarm will be triggered. However, if the best supply probe is greater than 1.2°C (2.2°F) difference with respect to its return probes, the best supply probe is also invalidated. If unit is in Perishable Mode, a probe alarm will be triggered for both supply probes.
If the supply probes agree and the return probes disagree, invalidate the worst return probe. If the probe check is being run as part of Pre-trip P-5, an alarm will be triggered for the invalidated probe. If it is a run time defrost probe check, the invalidated probe will be passed over and no alarm will be necessary. If the best return probe is greater than 1.2°C (2.2°F) difference with respect to its supply probes, then the best return probe is also invalidated. If the unit is in perishable mode, a probe alarm will be triggered for both return probes.
5.11Emergency Bypass Operation (option)
Operation by the refrigeration controller may be overridden by use of the EMERGENCY BYPASS switch. The EMERGENCY BYPASS switch functions to bypass the controller in the event of controller failure.
To place the unit in the emergency bypass mode, cut the wire tie installed at the switch mounting and place the EMERGENCY BYPASS switch in the BYPASS position. This will in turn activate the Emergency Bypass System (EBS) control module.
To operate the fans only, the MODE switch must be in the FANS ONLY position and the EMERGENCY BYPASS Switch must be in the ON position.
The EBS module uses the system safety devices (high pressure switch, motor internal protectors, and heat termination thermostat) to protect the system while in Emergency Bypass Mode.
The unit will remain in the full cooling mode as long as the emergency bypass switch is in the BYPASS position and the MODE SWITCH is in the FULL COOL position.
If the cargo is at risk of being damaged by low temperatures, the operator must monitor container temperature and manually cycle operation as required to maintain temperature within required limits.
In the ON position the EBS will be enabled. With the MODE SWITCH in the FULL COOL MODE. The following will occur simultaneously:
1.The EBS switch will enable EBS input.
2.The phase detection circuit will detect the phase rotation and close to provide power to the compressor contactor.
3.The condenser fan contact will close to energize the condenser contactor and provide power to the condenser fan motor.
4.The evaporator fan contact will close to energize the high speed evaporator contactor and provide power to the evaporator fan motor.
5.The EBS electronic module will open the SMV to 100%.
To return the unit to normal operation, place the EBS switch in the NORMAL OPERATION position. When emergency operation is no longer required, re-install the wire tie at the switch mounting.
TripWiseTM is a new premium option available for PrimeLINE and PrimeLINE with Edge units. TripWise is software logic that runs during every voyage as often as possible to indicate whether a standard Pre-trip Inspection (PTI) is needed and skip unless necessary. The tests run in the background and are similar to those completed as part of the standard PTI selection, which includes the following:
•Alarm Presence
•Evaporator Motor Current
•Heater Current
•Condenser Motor Current
•Compressor Current
•Humidity Sensor
•Supply / Return Sensors
•Evaporator Temperature and Pressure Sensors
•Defrost Temperature Sensor
•Electronic Expansion Valve
•RMU Presence
•Compressor Test
•Digital Loader / Unloader Valves
•Economizer Valve
•Temperature Control
•Suction / Discharge Temperature and Pressure
5.12.1Checking TripWise Status
To check the status of the container, press the PRE-TRIP key on the keypad. The message “SELCt | PrtrP” will appear on the display module, alternating with one of the following TripWise status messages:
•trIPW | OFF. The TripWise option is turned off.
•trIPW | EX (Expired). It is recommended to pre-trip the unit prior to the unit's next trip following customer-specific guidelines.
• trIPW | PASS. The container should be ready for use after the operator has conducted a visual inspection. Standard PTI is not required.
•trIPW | CHECK. If any TripWise test(s) execute and do not meet the pass / fail requirements, It is recommended to pre-trip the unit following customer-specific guidelines prior to the unit's next trip.
Pressing the ENTER key while “SELCt | PrtrP” is displayed will enter into the Pre-trip test menu. Pressing the Arrow keys will navigate through the standard PTI test selections menu.
5.12.2Enabling or Disabling TripWise Option
1.Press the CODE SELECT key on the keypad.
2.Use the Arrow keys to bring up code Cd65 in the display.
3.Press the ENTER key. The display will show either “-----”, “OFF” or “ON”.
If “-----” is displayed, the TripWise function option is not active on the unit. To add this option to the unit, the equipment owner would need to contact their Regional Carrier Sales Manager.
4.Use the Arrow keys to toggle between “ON” and “OFF” and then press the ENTER key to select the desired option.
5.If “ON” is selected, the display will show “dAYS”. This is the expiration time (2 through 365 in 1 day increments). Use the Arrow keys to change the parameter and then press the ENTER key to confirm.
The expiration interval is the total maximum days allowed between the running of each test. For example, if days are set to 30 and the low speed evaporator fan test has not run within those 30 days, the TripWise expired message will be displayed. If the TripWise expired message is displayed, it is recommended to Pre-trip the unit following customer specific guidelines prior to the next trip.
A TripWise status event will be recorded in the DataCorder recorder when the PTI is selected. In the current DataLINE software release, the event will show the status of the unit.
Figure 5.3 TripWise Status in DataCorder
In DataLINE version 3.2, perform an all data download by selecting from the drop down menu “TripWise Summary” and then select a date in “User Logged Events” as shown in the Figure below.
Figure 5.4 Generating TripWise Summary Report
This will generate the status / results in a DataLINE TripWise Summary Report as shown in the Figure below.
Figure 5.5 TripWise Summary Report
5.13Automatic Cold Treatment (Option)
Cold Treatment has been employed as an effective post-harvest method for the control of Mediterranean and certain other tropical fruit flies. Exposing infested fruit to temperatures of 2.2°C (3.6°F) or below for specific time periods results in the mortality of various life stages for this group of insects.
Automated Cold Treatment (ACT) in the Carrier Transicold unit is a method to simplify the task of completing cold treatment by automating the process of changing the setpoints. ACT is set up through Code Selection Cd51. Refer to Function Code table in this manual for Cd51 menu processing and displays.
Procedure to Set ACT:
1.Enter the required cargo setpoint. It must be lower than the treatment temperature that will be discussed in step 4.
2.Press CODE SELECT, use the arrow keys to scroll to Cd51, and press ENTER.
3."ACt" is now displayed in the left display and the right will display "Off". Use the arrow key to scroll to "On" in the right display and press ENTER.
4.“trEAt" is now displayed in the left display and the right will be flashing the last setting (shown as XX.X°C). "trEAt" is the maximum value that the USDA probes need to remain below, to pass the Cold Treatment protocol. For instance, if the treat value is set at 35.0°F (1.7°C) then the USDA probe temperatures must remain below 35.0°F (1.7°C) to pass.
5."dAyS" is now displayed in the left display and the right will be flashing. Use the arrow key to select the desired days for cold treatment and press ENTER.
6."ProbE" is now displayed in the left display and the right will display the probe numbers that are connected. Press ENTER. For instance, if "1234" is displayed, then all four of the probes are connected.
7."SPnEW" is now displayed in the left display and the right will be flashing. Use the arrow key to select the desired setpoint after the cold treatment process has successfully completed and press ENTER. This would be the final temperature prior to the delivery of the cargo.
8.Cd51 is now displayed in the left display and the right will display days / hours.
Once the cold treatment process has been initiated, setpoint change via the keypad is disabled.
The unit will start to countdown once all detected USDA probes have reached the cold treatment temperature in step 4 above. The cold treatment process will continue until the number of days specified in step 5 is reached. During operation, Cd51 will show the number of days and hours remaining in the cold treatment.
While the unit is operating in ACT mode, the left hand display will alternate between "COLd" and setpoint. The right hand display will alternate between "trEAt" and the cargo temperature. Once the treatment time has been completed, the setpoint temperature will increase to the "SPnEW" setting chosen in step 7.
When the cold treatment process is complete, the "SPnEW" setpoint will be displayed in the left hand display and cargo temperature in the right hand display, alternating with "COLd" "Done". "COLd" "Done" will continue to alternate with the setpoint and cargo temperature until ACT is turned off.
ACT can be manually turned off by selecting Cd51, scrolling to "Off" and pressing ENTER.
ACT will be automatically turned off with a TripStart, or if a Pretrip is initiated. Automatic Setpoint Change (ASC/ Cd53) and ACT (Cd51) will not work simultaneously. Setting one will deactivate the other.
Procedure to Turn ACT OFF:
ACT will be automatically turned off with a TripStart, or if a Pretrip is initiated.
1.To manually turn ACT Off, press the CODE SELECT key.
2.Use the Arrow keys to scroll to Cd51, and then press the ENTER key.
3.Use the Arrow keys to bring up "Off" in the right display and press the ENTER key
5.14Automatic Setpoint Change (ASC) Cd53
Automatic Setpoint Change (ASC) allows up to 6 setpoint changes to be pre-programmed over defined periods of time using Cd53.
1.Press the CODE SELECT key.
2.Use the Arrow keys to scroll to Cd53, then press the ENTER key.
3.Use the Arrow keys to scroll to ON, then press the ENTER key. If ASC is already ON, selecting OFF will terminate ASC.
4.Select the desired number of setpoint changes (nSC) by scrolling through the available “flashing” options (1 – 6) in the right display, then press the ENTER key.
5.Select the initial setpoint: With (SP 0) in the left display, select by scrolling to the desired “flashing” setpoint in the right display and press ENTER.
6.Select the days desired for initial setpoint (SP 0): With (DAY 0) in the left display, select by scrolling to the desired “flashing” days (1 to 99) in the right display and press ENTER.
7.Select the next setpoint (SP 1): With (SP 1) in the left display, select by scrolling to the desired “flashing” setpoint in the right display and press ENTER.
8.Continue to select each additional setpoint.
9.Select a final setpoint (SP x): With (SP x) in the left display, select by scrolling to the desired “flashing” setpoint in the right display and press ENTER.
While the unit is operating in ASC mode, the left hand display will alternate between current unit setpoint and “ASC”. The right hand display will alternate between current control temperature and “ACtvE”. The user can determine the amount of time left at the current setpoint by selecting Cd53. The amount of time left will be displayed in the right display (XX (days) / XX (hours). By sequentially pressing ENTER, set parameters can be viewed.
At completion of ASC mode, the left hand display will alternate between current unit setpoint “ASC”. The right hand display will alternate between current control temperature and “Done”.
The display will remain this way until ASC is turned off. The user can determine the date of completion by selecting Cd53. With (done) in the left display, the date of completion will be displayed in the right display (Month / Day).
ASC can be manually turned off by selecting Cd53, scrolling to “Off” and pressing the ENTER key.
ACS will be automatically turned off after three days without power, or if a Pre-trip is initiated.
ACS (Cd53) will work independently of Automatic Cold Treatment (ACT) (Cd51). Setting one deactivates the other