Section 4
4.1Temperature Control Microprocessor System
The temperature control Micro-Link 3 microprocessor system (see Figure 4.1) consists of a keypad, display module, control module (controller), and interconnecting wiring. The controller houses the temperature control software and the DataCORDER Software. The temperature control software functions to operate the unit components as required to provide the desired cargo temperature and humidity.
The DataCORDER software functions to record unit operating parameters and cargo temperature parameters for future retrieval. Coverage of the temperature control software begins with Section 4.2. Coverage of the DataCORDER software is provided in Section 4.8.
The keypad and display module serve to provide user access and readouts for both of the controller functions, temperature control, and DataCORDER. The functions are accessed by keypad selections and viewed on the display module. The components are designed to permit ease of installation and removal.
Figure 4.1 Temperature Control System
The keypad (Figure 4.2) is mounted on the control box door. The keypad consists of 11 push button switches that act as the user’s interface with the controller. Descriptions of the switch functions are provided in Table 4–1.
The display module (Figure 4.3) consists of five digital displays and seven indicator lights. Indicator lights include:
1.COOL - White or Blue LED: Energized when the refrigerant compressor is energized.
2.HEAT - Orange LED: Energized to indicate heater operation in heat mode, defrost mode, or dehumidification.
3.DEFROST - Orange LED: Energized when the unit is in the defrost mode.
4.IN RANGE - Green LED: Energized when the controlled temperature probe is within specified tolerance of set point.
The controlling probe in perishable range is the SUPPLY air probe and the controlling probe in frozen range is the RETURN air probe.
5.SUPPLY - Yellow LED: Energized when the supply air probe is used for control. When this LED is illuminated, the temperature displayed in the AIR TEMPERATURE display is the reading at the supply air probe. This LED will flash if dehumidification or humidification is enabled.
6.RETURN - Yellow LED: Energized when the return air probe is used for control. When this LED is illuminated, the temperature displayed in the AIR TEMPERATURE display is the reading at the return air probe. This LED will flash if dehumidification or humidification is enabled.
7.ALARM - Red LED: Energized when an active or an inactive shutdown alarm is in the alarm queue
.
Do not remove wire harnesses from controller unless you are grounded to the unit frame with a static safe wrist strap.
Unplug all controller wire harness connectors before performing arc welding on any part of the container.
Do not attempt to use an ML2i PC card in an ML3 equipped unit. The PC cards are physically different and will result in damage to the controller.
Do not attempt to service the controller. Breaking the seal will void the warranty.
The Micro-Link 3 controller is a single module microprocessor as shown in Figure 4.4. It is fitted with test points, harness connectors and a software card programming port.
The controller software is a custom designed program that is subdivided into the configuration software and the operational software. The controller software performs the following functions:
a.Control supply or return air temperature to required limits, provide modulated refrigeration operation, economized operation, unloaded operation, electric heat control, and defrost. Defrost is performed to clear buildup of frost and ice to ensure proper air flow across the evaporator coil.
b.Provide default independent readouts of set point and supply or return air temperatures.
c.Provide ability to read, and if applicable, modify the configuration software variables, operating software function codes, and alarm code indications.
d.Provide a Pre-trip step-by-step checkout of refrigeration unit performance, including proper component operation, electronic and refrigeration control operation, heater operation, probe calibration, pressure limiting, and current limiting settings.
e.Provide battery-powered ability to access or change selected codes and set points without AC power connected.
f.Provide the ability to reprogram the software through the use of a memory card.
4.2.1Configuration Software (CnF Variables)
The configuration software is a variable listing of the components available for use by the operational software. This software is factory-installed in accordance with the equipment fitted and options listed on the original purchase order. Changes to the configuration software are required only when a new controller has been installed or a physical change has been made to the unit such as the addition or removal of an option. A configuration variable list is provided in Table 4–4. Change to the factory-installed configuration software is achieved via a configuration card or by communications.
6.Control Circuit Power Connection (located on back of controller)
- - - - -
4.2.2Operational Software (Cd Function Codes)
The operational software is the actual operation programming of the controller which activates or deactivates components in accordance with current unit operation conditions and selected modes of operation.
The programming is divided into function codes. Some of the codes are read only, while the remaining codes may be user configured. The value of the user configurable codes can be assigned in accordance with user desired mode of operation. A list of the function codes is provided in Table 4–5.
To access the function codes:
a.Press CODE SELECT, then press an arrow key until the left window displays the desired function code.
b.The right window will display the selected function code value for five seconds before returning to the default display mode.
c.If additional time is required, pressing the ENTER key will extend the display time to 30 seconds.
General operation sequences for cooling, heating, and defrost are provided in the following sub-paragraphs. Schematic representation of controller actions are provided in Figure 4.5 & Figure 4.8.
Operational software responds to various inputs. These inputs come from the temperature sensors and pressure transducers, the temperature set point, the settings of the configuration variables and the function code assignments. The action taken by the operational software changes as the input values change. Overall interaction of the inputs is described as a “mode” of operation. The modes of operation include perishable (chill) mode and frozen mode. Descriptions of the controller interaction and modes of operation are provided in the following sub paragraphs.
4.3.1Perishable Mode Temperature Control
The unit is capable of maintaining supply air temperature to within +/- 0.25°C (+/- 0.5°F) of set point. Supply air temperature is controlled by positioning of the suction modulation valve (SMV), cycling of the compressor, and cycling of the heaters.
In Perishable Mode, the controller maintains the supply air temperature at set point, the SUPPLY indicator light is illuminated and the default reading on the display window is the supply temperature sensor reading.
When the supply air temperature enters the in-range temperature tolerance (Cd30), the green IN-RANGE light will energize.
When CnF26 (Heat Lockout Temperature) is set to -10°C, perishable mode is active with set points above -10°C (+14°F). When CnF26 is set to -5°C, perishable mode is active with set points above -5°C (+23°F).
When the system is in Perishable Pulldown Mode, the highest priority is given to bringing the container down to set point. When cooling from a temperature that is more than 5°C (9°F) above set point, the system will be in Perishable Pulldown Mode, and the SMV will open to reduce the pulldown time.
However, pressure and current limit functions may restrict the valve if either exceeds the preset limits.
Perishable Steady State is used to maintain the control temperature near a setpoint that is above the heat lockout temperature.
The operational software is designed so the SMV will begin to close as the set point is reached. The SMV will continue to close and restrict refrigerant flow until the capacity of the unit and the load are balanced.
If the temperature drops below the set point, the compressor will remain running for a few minutes. This is to accommodate any initial undershoot which might occur. After this time has expired and the temperature is 0.2°C (0.36°F) or greater below the set point, the compressor will be turned OFF.
If the temperature drops to 0.5°C (0.9°F) below set point, the heaters will be energized. The heaters will de-energize when the temperature rises to 0.2°C (0.36°F) below the set point. The compressor will not restart until the temperature rises to 0.2°C (0.36°F) above the set point and three minutes have elapsed since the last compressor turn off.
4.3.4Perishable Idle, Air Circulation
Perishable Idle Mode is used when it is unnecessary to run the compressor to maintain control temperature. If the controller has determined that cooling is not required or the controller logic determines suction pressure is at the low pressure limit, the unit will transition to Perishable Idle Mode. During Perishable Idle Mode, the compressor is turned off, but the evaporator fans continue to run to circulate air throughout the container. If temperature rises +0.2°C above set point, the unit will transition back to perishable steady state.
When it is necessary to raise the control temperature, the system will enter Perishable Heating Mode. If the temperature drops to 0.5°C (0.9°F) below set point, the unit will transition to Perishable Heating Mode, and the heaters will be energized. The unit will transition back to Perishable Idle Mode when the temperature rises to 0.2°C (0.36°F) below the set point, and the heaters will de-energize.
Figure 4.5 Controller Operation - Perishable Mode
4.3.6Perishable Mode Dehumidification
Dehumidification is provided to reduce the humidity levels inside the container. Dehumidification is activated when a humidity value is set at Cd33. The yellow SUPPLY LED will flash ON and OFF every second to indicate that dehumidification is active. Once dehumidification is active and the following conditions are satisfied, the controller will activate the heat relay to begin dehumidification.
1.The humidity sensor reading is above the humidity set point (Cd33).
2.The unit is in the perishable steady state mode, and the supply air temperature is less than 0.25°C (0.45°F) above set point.
3.The heater debounce timer (three minutes) has timed out.
4.Heater termination thermostat (HTT) is closed.
If the above conditions remain true for at least one hour, the evaporator fans will switch from high speed to low speed. Evaporator fan speed will then switch every hour, as long as the 4 conditions are met (see Bulb Mode, Section 4.3.7 for different evaporator fan speed options).
If any condition except for item (1) becomes false OR if the relative humidity sensed is 2% below the dehumidification set point, the high speed evaporator fans will be energized.
During dehumidification, power is applied to the defrost heaters. This added heat load causes the controller to open the SMV to match the increased heat load while still holding the supply air temperature very close to the set point.
Opening the SMV reduces the temperature of the evaporator coil surface, which increases the rate at which water is condensed from the passing air. Removing water from the air reduces the relative humidity. When the relative humidity sensed is 2% below set point, the controller de-energizes the heat relay. The controller will continue to cycle heating to maintain relative humidity below the selected set point. If the dehumidification mode is terminated by a condition other than the humidity sensor, e.g., an out-of-range or compressor shutdown condition, the heat relay is de-energized immediately.
Two timers are activated during dehumidification to prevent rapid cycling and consequent contactor wear:
1.Heater debounce timer (three minutes) - The heater debounce timer is started whenever the heater contactor status is changed. The heat contactor remains energized (or de-energized) for at least three minutes even if the set point criteria is satisfied.
2.Out-of-range timer (five minutes) - The out-of-range timer is started to maintain heater operation during a temporary out-of-range condition. If supply air temperature remains outside of the user selected in-range setting for more than five minutes, the heaters will be de-energized to allow the system to recover. The out-of-range timer starts as soon as the temperature exceeds the in-range tolerance value set by Cd30.
4.3.7Perishable, Dehumidification - Bulb Mode
Bulb mode is an extension of dehumidification which allows changes to the evaporator fan speed and/or defrost termination set points.
Bulb mode is active when Cd35 is set to “Bulb.” Once bulb mode is activated, the user may then change the dehumidification mode evaporator fan operation from the default (speed alternates from low to high each hour) to constant low or constant high speed. This is done by toggling Cd36 from its default of “alt” to “Lo” or “Hi” as desired. If low speed evaporator fan operation is selected, the user has the additional capability of selecting dehumidification set points from 60 to 95% (instead of the normal 65 to 95%).
In addition, if bulb mode is active, Cd37 may be set to override the previous defrost termination thermostat (DTT) settings. The temperature at which the DTT will be considered “open” may be changed [in 0.1°C (0.2°F) increments] to any value between 25.6°C (78°F) and 4°C (39.2°F). The temperature at which the DTT is considered closed for interval timer start or demand defrost is 10°C (50°F) for “open” values from 25.6°C (78°F) down to a 10°C (50°F) setting. For “open” values lower than 10°C, the “closed” values will decrease to the same value as the “open” setting. Bulb mode is terminated when:
1.Bulb mode code Cd35 is set to “Nor.”
2.Dehumidification code Cd33 is set to “Off.”
3.The user changes the set point to one that is in the frozen range.
When bulb mode is disabled by any of the above, the evaporator fan operation for dehumidification reverts to “alt” and the DTS termination setting resets to the value determined by CnF41.
Economy fan mode is an extension of the Perishable Mode, and is provided for power saving purposes. Economy fan mode is activated when Cd34 (also used for Frozen Economy Mode) is set to “ON.” Economy fan mode is used in the transportation of temperature-tolerant cargo or non-respiration items which do not require high airflow for removing respiration heat.
There is no active display that indicates that economy fan mode has been initiated. To check for economy fan mode, perform a manual display of Cd34.
In order to achieve economy mode, a perishable set point must be selected prior to activation. When economy mode is active, the evaporator fans will be controlled as follows:
At the start of each cooling or heating cycle, the evaporator fans will run in high speed for three minutes.
After the initial three minutes, they will then be switched to low speed any time supply air temperature is within +/-0.25°C (0.45°F) of set point and return air temperature is less than or equal to supply air temperature +3°C (5.4°F).
The fans will continue to run in low speed for one hour. At the end of the hour, the evaporator fans will switch back to high speed and the cycle will be repeated.
4.3.9Perishable Mode Cooling - Sequence of Operation
In Standard Perishable Mode, the evaporator motors run in high speed. In Economy Fan Mode, fan speed is varied.
In low temperature ambients, the condenser fan will be cycled by the controller to maintain proper condensing pressure.
a.With supply air temperature above set point and decreasing, the unit will cooling with the condenser fan motor (CF), compressor motor (CH), evaporator fan motors (EF) energized, and the white COOL light illuminated (see Figure 4.6).
Figure 4.6 Perishable Mode Cooling
b.When supply air temperature decreases to a predetermined tolerance above set point (Cd30), the green IN RANGE light is illuminated.
c.As the air temperature continues to fall, modulating cooling starts as the supply air temperature approaches set point.
d.The controller continuously monitors supply air temperature. Once the supply air temperature falls below set point and 0% SMV position is reached, the controller periodically records the supply air temperature, set point, and time. A calculation is then performed to determine temperature drift from set point over time. If the calculation determines that cooling is no longer required, contacts TC and TN are opened to de-energize the compressor motor and the condenser fan motor.
e.The evaporator fan motors continue to run to circulate air throughout the container. The green IN-RANGE light remains illuminated as long as the supply air is within tolerance of set point.
f.When the supply air temperature increases to 0.2°C (0.36°F) above set point and the three minute off time has elapsed, relays TC and TN are energized to restart the compressor and condenser fan motor. The white COOL light is also illuminated.
4.3.10Perishable Mode Heating - Sequence of Operation
The unit will heat only when in the Perishable Mode, relay TH is electronically locked out when in the Frozen Mode.
a.If the supply air temperature decreases 0.5°C (0.9°F) below set point, the system enters the heating mode (see Figure 4.5). The controller closes contacts TH (see Figure 4.7) to allow power flow through the heat termination thermostat (HTT) to energize the heaters (HR). The orange HEAT light is also illuminated. The evaporator fans continue to run to circulate air throughout the container.
b.When the supply temperature rises to 0.2°C (0.36°F) below set point, contact TH opens to de-energize the heaters. The HEAT light is also de-energized. The evaporator fans continue to run to circulate air throughout the container.
c.The safety heater termination thermostat (HTT) is attached to an evaporator coil circuit and will open the heating circuit if overheating occurs.
Figure 4.7 Perishable Mode Heating
4.3.11Frozen Mode - Temperature Control
In Frozen Mode, the controller maintains the return air temperature at set point, the yellow RETURN indicator light is illuminated, and the default reading on the display window is the return temperature sensor (RTS) reading.
When the return air temperature enters the in-range temperature tolerance (Cd30), the green IN-RANGE light will energize.
With CnF26 (Heat Lockout Temperature) is set to -10°C, frozen mode is active with set points at or below -10°C (+14°F). With CnF26 set to -5°C, frozen mode is active at or below -5°C (+23°F).
When the system is in Frozen Mode, the highest priority is given to bringing the container down to set point.
When return air temperature is greater than 0.2°C (0.36°F) above the frozen set point and the three minute time delay has been met, the unit will always operate at full capacity with the suction modulation valve open as allowed by current and pressure limiting.
Frozen range cargoes are not sensitive to minor temperature changes. The method of temperature control employed in frozen range takes advantage of this fact to greatly improve the energy efficiency of the unit. Temperature control in frozen range is accomplished by cycling the compressor on and off as the load demand requires. The unit will operate in the conventional frozen mode when the controller set point is at or below the frozen range and Economy Mode (Cd34) is set to “OFF.”
Figure 4.8 Controller Operation - Frozen Mode
When temperature drops to set point minus 0.2°C (0.36°F) and the compressor has run for at least five minutes, the unit will transition to the frozen idle mode. The compressor is turned off and the evaporator fans continue to run to circulate air throughout the container. If temperature rises above set point +0.2°C, (0.36°F) the unit will transition back to the frozen steady state mode.
On start up of the unit, SMV will reset to a known open position. This is accomplished by assuming the valve was fully open, driving it fully closed, resetting the percentage open to zero, then opening to a known 21% staging position.
To prevent rapid cycling of the compressor, a three minute compressor off time must be satisfied before the compressor will restart. Under a condition of rapidly changing return air temperature, the time delay may allow the return air temperature to rise slightly above set point temperature before the compressor can restart.
If the temperature drops 10°C (18°F) below set point, the unit will transition to the frozen “heating” mode. The evaporator fans are brought to high speed, and the heat from the fans is circulated through the container. The unit will transition back to frozen steady state when the temperature rises back to the transition point.
In order to activate economy frozen mode operation, a frozen set point temperature must be selected, and Cd34 (Economy Mode) set to “ON.” When economy mode is active, the system will perform normal frozen mode operations except that the entire refrigeration system, excluding the controller, will be turned off when the control temperature is less than or equal to the set point -2°C (3.6°F).
After an off-cycle period of 60 minutes, the unit will turn on high speed evaporator fans for three minutes and then check the control temperature. If the control temperature is greater than or equal to the frozen set point +0.2°C (0.36°F), the unit will restart the refrigeration system and continue to cool until the previously mentioned off-cycle temperature criteria are met. If the control temperature is less than the frozen set point +0.2°C (0.36°F), the unit will turn off the evaporator fans and restart another 60 minute off-cycle.
4.3.16Frozen Mode Cooling - Sequence of Operation
NOTE
In the Frozen Mode the evaporator motors run in low speed. In low temperature ambients, the condenser fan will be cycled by the controller to maintain proper condensing pressure, refer to Section 4.4.4.
a.When the return air temperature is above set point and decreasing, the unit will be cooling with the condenser fan motor (CF), compressor motor (CH), evaporator fan motors (ES) energized and the white COOL light illuminated (see Figure 4.9).
b.When the return air temperature decreases to a predetermined tolerance above set point, the green INRANGE light is illuminated.
c.When the return air temperature decreases to 0.2°C (0.36°F) below set point, contacts TC and TN are opened to de-energize the compressor and condenser fan motors. The white COOL light is also de-energized.
d.The evaporator fan motors continue to run in low speed to circulate air throughout the container.
e.The green IN-RANGE light remains illuminated as long as the return air is within tolerance of set point.
f.When the return air temperature increases to 0.2°C (0.36°F) above set point and the three minute off time has elapsed, relays TC and TN are energized to restart the compressor and condenser fan motors. The white COOL light is also illuminated.
Defrost is initiated to remove ice buildup from the evaporator coil which can obstruct air flow and reduce the cooling capacity of the unit. The defrost cycle may consist of up to three distinct operations depending upon the reason for the defrost or model number configuration. The first is de-icing of the coil, the second is defrost due to a probe check cycle and the third is a snap freeze process based on the unit model configuration.
Defrosting the coil consists of removing power to the cooling components (compressor, evaporator fans, and condenser fan), closing the SMV, and turning on the heaters, which are located below the evaporator coil. During normal operation, de-icing will continue until temperatures indicate that the ice on the coil has been removed, proper air flow has been restored, and the unit is ready to control temperature efficiently.
If defrost was initiated by the probe check logic, then a Probe Check is carried out after the completion of the defrost cycle. A Probe Check is initiated only when there is an inaccuracy between the controller temperature sensors. For more information on Probe Check refer to Section 5.10.
Snap Freeze allows the system to cool for a period of time after de-icing, with the evaporator fans turned off, and is only carried out if configured by model number. Snap Freeze allows for the removal of latent de-icing heat from the evaporator coils, and freezes any remaining moisture that might otherwise be blown into the container.
Initiation of defrost is dependent on the state of the Defrost Temperature Sensor (DTS). When the (DTS) senses a temperature less than 10°C (50°F), the defrost options become active and the timer is engaged for the initiation of the defrost cycle. The defrost time accumulates when the compressor is running. In the perishable mode this is the same as real time as the compressor in general runs continuously. In frozen mode the actual time necessary to count down to the next defrost will exceed the defrost interval depending on the compressor duty-cycle.
When the defrost mode is in the active state, defrost can be initiated when any one of the following additional conditions become true:
1.Manually: A manual defrost is initiated by pressing the MANUAL DEFROST / INTERVAL key for greater than 5 seconds.
2.Timer: The Defrost Interval Timer reaches the user selectable Interval. The user-selected intervals are (OFF), 3, 6, 9, 12, 24 hours, AUTO, or PuLS; factory default is 3 hours. Refer to code select CD27 (see Table 4–5).
a.Automatic defrost starts with an initial defrost at three hours and then adjusts the interval to the next defrost based on the accumulation of ice on the evaporator coil. Following a start-up or after termination of defrost, the time will not begin counting down until the DTS reading falls below 10°C (50°F). If the reading of DTS rises above termination setting any time during the timer count down, the interval is reset and the countdown starts over. The Auto defrost time is reset to three hours start time after every PTI initiation or trip start interval.
b.Fan Pulsing Logic is used to help prevent ice formation in the drain gutter and drain cup and ice buildup in supply air channel by using the evaporator fans to blow the warm air onto these areas during unit defrost. When cooling at lower setpoints, evaporator fan pulsing can be used during Defrost/De-ice when the “PuLS” option is selected in the Defrost Interval function select code. When enabled, evaporator fan pulsing will occur based on the unit temperature setpoint and the Evaporator Fan Pulsing Temperature Setting (Cd60). QUEST II also pulses the evaporator fans during Defrost/De-ice within a narrow perishable setpoint range. The logic for each evaporator fan pulsing feature is described below.
c.After a new Defrost Interval is selected, the previously selected Interval is used until the next defrost termination, the next time the DTS contacts are OPEN, or the next time power to the control is interrupted. If the previous value or the new value is “OFF”, the newly selected value will be used immediately.
3.If defrost is initiated due to Probe Check immediately following the defrost cycle the evaporation fans are started and run for eight minutes to stabilize the temperature throughout the container. A probe check comparison is carried out at the end of the eight minute period if any sensor is found out of calibration. At this time it is no longer used for control/reorder purposes.
4.Probe Check Logic: The logic determines that a Probe Check is necessary based on temperature values currently reported by the supply and return probes.
5.Remote: An Initiate Defrost command is sent via communications.
6.Delta T Logic: If the difference between return and supply air temperature (Delta T) becomes too great indicating possible reduced airflow over the evaporator coil caused by ice buildup requiring a defrost.
a.In Perishable Pull Down - Delta T increases to greater than 12°C, and 90 minutes of compressor run time have been recorded.
b.In Perishable Steady State - A baseline Delta T is recorded following the first defrost cycle after steady state conditions are reached, (the unit is cooling, and the evaporator fans and heaters must remain in a stable state for a period of five minutes). Defrost will be initiated if Delta T increases to greater than 4°C above the baseline, and 90 minutes of compressor run time have been recorded.
c.In Frozen Mode - Defrost will be initiated if Delta T increases to greater than 16°C and 90 minutes of compressor run time have been recorded.
When defrost is initiated, the controller closes the SMV, opens contacts TC, TN and TE (or TV) to de-energize the compressor, condenser fan and evaporator fans.
The controller then closes contacts TH to supply power to the heaters. The orange DEFROST light and heat light are illuminated and the COOL light is also de-energized.
The SMV is independently operated by the microprocessor. Complete schematics and legends are located in Section 8.1.
Defrost will terminate when the DTS reading rises above one of two model number configurable options selection, either an upper setting of 25.6°C (78°F) which is default or lower setting of 18°C (64°F).
When the DTS reading rises to the configured setting, the de-icing operation is terminated.
4.3.19Defrost Related Settings
IDTS Failure
When the return air temperature falls to 7°C (45°F), the controller ensures that the defrost temperature sensor (DTS) reading has dropped to 10°C or below. If it has not it indicates a failed DTS, a DTS failure alarm is triggered and the defrost mode is operated by the return temperature sensor (RTS). Defrost will terminate after 1 hour.
If the DTS fails to reach is termination setting, the defrost terminate after 2 hours of operation.
Defrost Timer
If CnF23 is configured to “SAv” (save), then the value of the defrost interval timer will be saved at power down and restored at power up. This option prevents short power interruptions from resetting an almost expired defrost interval, and possibly delaying a needed defrost cycle. If the save option is not selected the defrost timer will re-initiate and begin recounting.
If CnF11 is model number configured to OFF the operator will be allowed to choose “OFF” as a defrost interval option.
If CnF64 is configured in the operator will be allowed to choose “PuLS” as a defrost interval option. For units operating with “PuLS” selected, defrost interval is determined by the unit temperature setpoint and the Evaporator Fan Pulsing Temperature Setting (Cd60). When the unit temperature setpoint is equal to or less than the Evaporator Fan Pulsing Temperature Setting, the defrost interval is set to 6 hours. Otherwise, the defrost interval is determined using the Automatic Defrost Interval Determination logic. In either case, “PuLS” remains displayed in this function select code.
If any Auto Pretrip sequence is initiated, Cd27 will be set to ’AUTO’ unless CnF49 (OEM Reset) is set to “Custom” AND CnF64 (Evaporator Fan Pulsing Logic) configuration variable is set to IN, in which case Cd27 will be set to “PuLS”.
If defrost does not terminate correctly and temperature reaches the set point of the Heat Termination Thermostat (HTT) 54°C (130°F), the HTT will open to de-energize the heaters (AL59 & AL60). If the HTT does not open and termination does not occur within two hours, the controller will terminate defrost. AL60 will be activated to inform of a possible DTS failure.
4.4Protection Modes of Operation
Opening of an evaporator fan internal protector will shut down a unit. (CnF32 set to 2EFO).
Function code Cd29, Failure Action Mode, may be operator set to allow continued operation in the event the control sensors are reading out of range. The factory default is full system shutdown (refer to Table 4–5).
Function codes Cd31, Stagger Start Offset Time, and Cd32, System Current Limit, may be operator set to control start-up sequence of multiple units and operating current draw. The factory default allows on demand starting of units and full current draw (refer to Table 4–5).
4.4.4Condenser Pressure Control
When configuration variable CnF14 is set to “In,” the condenser pressure control logic is activated to maintain discharge pressures above 130psig in low temperature ambients. The logic turns the condenser fan on or off in accordance with the condenser pressure transducer reading (refer to Table 4–4) The function is enabled when the following conditions are met:
1.The ambient sensor reading is less than or equal to 27°C (80°F), and
2.Voltage / Frequency ratio is less than or equal to 8.38.
When the above conditions are met, either pressures or timers may dictate a change of state from OFF to ON or ON to OFF. If the condenser fan is OFF, it will be energized if saturated condensing pressure is greater than 200psig OR if the condenser fan has been OFF for a variable time period of up to 60 seconds depending on the ambient temperature. As the ambient temperature increases, the amount of time that the condenser fan is energized will correspondingly increase towards the maximum.
If the condenser fan is ON, it will de-energize only if the saturated condensing pressure is less than 130psig and the condenser fan has been running for a minimum of thirty seconds depending on the ambient temperature.
Compressor-Cycle Perishable Cooling (CCPC) is a method of temperature control during steady-state perishable cooling that cycles the compressor on and off according to return air temperature.
To be eligible for steady-state control the unit must first complete a “setpoint pulldown” phase and a “CCPC pulldown” phase:
During setpoint pulldown supply air temperature is controlled according to the unit’s nominal supply air setpoint.
During CCPC pulldown the supply air temperature is lowered somewhat relative to the nominal setpoint. Evaporator fans are forced to operate at high speed.
Steady-state CCPC control maintains the same lowered supply air temperature as was used during CCPC pulldown. The compressor cycles on and off according to return air high and low limits. Depending on the fan mode of operation selected, the evaporator fans may be programmed to run at low speed some or all of the time according to the control logic.
Alarm display is an independent controller software function. If an operating parameter is outside of expected range or a component does not return the correct signals back to the controller, an alarm is generated. A listing of the alarms is provided in Table 4–6.
The alarm philosophy balances the protection of the refrigeration unit and that of the refrigerated cargo. The action taken when an error is detected always considers the survival of the cargo. Rechecks are made to confirm that an error actually exists.
Some alarms requiring compressor shutdown have time delays before and after to try to keep the compressor on line. An example is alarm code “LO,” (low main voltage), when a voltage drop of over 25% occurs, an indication is given on the display, but the unit will continue to run.
An alarm is indicated by flashing an alarm code on the display panel, and for some alarms, by the alarm light illuminating.
When an Alarm Occurs:
1.The red alarm light will illuminate for “20 series” alarms.
2.If a detectable problem is found to exist, its alarm code will be alternately displayed with the set point on the left display.
3.The user should scroll through the alarm list to determine what alarms exist or have existed. Alarms must be diagnosed and corrected before the Alarm List can be cleared.
To Display Alarm Codes:
1.While in the Default Display mode, press the ALARM LIST key. This accesses the Alarm List Display Mode, which displays any alarms archived in the Alarm Queue.
2.The alarm queue stores up to 16 alarms in the sequence in which they occurred. The user may scroll through the list by depressing an ARROW key.
3.The left display will show “AL##,” where ## is the alarm number sequentially in the queue.
4.The right display will show the actual alarm code. “AA##” will display for an active alarm, where “##” is the alarm code. Or “IA##” will display for an inactive alarm.
5.“END” is displayed to indicate the end of the alarm list if any alarms are active.
6.“CLEAr” is displayed if all alarms are inactive. The alarm queue may than be cleared by pressing the ENTER key. The alarm list will clear and “-----” will be displayed.
AL26 is active when all of the sensors are not responding. Check the connector at the back of the controller, if it is loose or unplugged, reconnect it. Then run a pretrip test (P5) to clear AL26.
Pre-trip diagnostics is an independent controller function that will suspend normal refrigeration controller activities and provide preprogrammed test routines. The test routines include Auto Mode testing, which automatically performs a pre-programmed sequence of tests or Manual Mode testing, which allows the operator to select and run any of the individual tests.
Pre-trip inspection should not be performed with critical temperature cargoes in the container.
When Pre-Trip key is pressed, dehumidification and bulb mode will be deactivated. At the completion of Pre-Trip activity, dehumidification and bulb mode must be reactivated.
A Pre-trip test may be initiated by use of the keypad or via communication, but when initiated by communication the controller will execute the entire battery of tests (auto mode).
At the end of a pre-trip test, the message “P,” “rSLts” (pretest results) will be displayed. Pressing ENTER will allow the user to see the results for all subtests. The results will be displayed as “PASS” or “FAIL” for all the tests run to completion.
A detailed description of the pre-trip tests and test codes is provided in Table 4–7. Detailed operating instructions are provided in Section 5.9.
The Carrier Transicold “DataCORDER” software is integrated into the controller and serves to eliminate the temperature recorder and paper chart. DataCORDER functions may be accessed by keypad selections and viewed on the display module. The unit is also fitted with interrogation connections (see Figure 4.1). A personal computer with Carrier Transicold DataLINE software may also be used to download data and configure settings.
The resulting file uses a proprietary file format that protects it from potential tampering or altering of data. Therefore, once downloaded, all dcx files shall be considered secured. The DataCORDER consists of:
The DataCORDER consists of:
•Configuration Software
•Operational Software
•Data Storage Memory
•Real Time Clock (with internal battery backup)
•Six Thermistor Inputs
•Interrogation Connections
•Power Supply (battery pack)
The DataCORDER performs the following functions:
a.Logs data at 15, 30, 60 or 120 minute intervals and stores two years’ of data (based on one hour interval).
b.Records and displays alarms on the display module.
c.Records results of Pre-trip testing.
d.Records DataCORDER and temperature control software generated data and events as follows:
•Container ID Change
•Software Upgrades
•Alarm Activity
•Battery Low (Battery Pack)
•Data Retrieval
•Defrost Start and End
•Dehumidification Start and End
•Power Loss (with and without battery pack)
•Power Up (with and without battery pack)
•Remote Probe Temperatures in the Container USDA cold treatment and cargo probe recording)
•Return Air Temperature
•Set Point Change
•Supply Air Temperature
•Real Time Clock Battery (Internal) Replacement
•Real-Time Clock Modification
•Trip Start
•ISO Trip Header (When entered via Interrogation program)
•Economy Mode Start and End
•“Auto 1/Auto 2/Auto 3” Pre-trip Start and End
•Bulb Mode Start
•Bulb Mode changes
•Bulb Mode End
•USDA Trip Comment
•Humidification Start and End
•USDA Probe Calibration
•Fresh Air Vent Position
The DataCORDER Software is subdivided into Operational Software, Configuration Software, and the Data Memory.
a. Operational Software (dC Function Codes)
The Operational Software reads and interprets inputs for use by the Configuration Software. The inputs are labeled Function Codes. Controller function codes (see Table 4–8), allow the operator to examine the current input data or stored data. To access these codes, do the following:
1.Press the ALT. MODE and CODE SELECT keys.
2.Press an arrow key until the left window displays the desired code number. The right window will display the value of this item for five seconds before returning to the normal display mode.
3.If a longer time is desired, press the ENTER key to extend the time to 30 seconds.
b. Configuration Software
The configuration software controls the recording and alarm functions of the DataCORDER. Reprogramming to the factory-installed configuration is achieved via a configuration card. Changes to the software may be made using the DataLINE integration software.
A list of the configuration variables is provided in Table 4–2. Descriptions of DataCORDER operation for each variable setting are provided in the following paragraphs.
4.8.2Sensor Configuration (dCF02)
Two modes of operation may be configured, the Standard Mode and the Generic Mode.
a. Standard Mode
In the standard mode, the user may configure the DataCORDER to record data using one of seven standard configurations. The seven standard configuration variables, with their descriptions, are listed in Table 4–3.
The six thermistor inputs (supply, return, USDA #1, #2, #3, and cargo probe) and the humidity sensor input will be generated by the DataCORDER. An example of a report using a standard configuration is shown in Figure 4.11.
The DataCORDER software uses the supply and return recorder sensors. The temperature control software uses the supply and return temperature sensors.
b. Generic Mode
The generic recording mode allows user selection of the network data points to be recorded. The user may select up to a total of eight data points for recording. A list of the data points available for recording follows. Changing the configuration to generic and selecting which data points to record may be done using the Carrier Transicold Data Retrieval Program.
•Control mode
•Control temperature
•Frequency
•Humidity
•Phase A current
•Phase B current
•Phase C current
•Main voltage
•Suction modulation valve percentage
•Discrete outputs
•Discrete inputs
•Ambient sensor
•Compressor suction sensor
•Compressor discharge sensor
•Return temperature sensor
•Supply temperature sensor
•Defrost temperature sensor
•Discharge pressure transducer
•Suction pressure transducer
•Condenser pressure transducer
The user may configure four time intervals between data recordings. Data is logged at exact intervals in accordance with the real-time clock. The clock is factory set at Greenwich Mean Time.
4.8.4Thermistor Format (dCF04)
The user may configure the format in which the thermistor readings are recorded. The low resolution is a 1 byte format and the normal resolution is a 2 byte format. The low resolution requires less memory and records temperature in 0.25°C (0.45°F) increments when in perishable mode or 0.5°C (0.9°F) increments when in the frozen mode. The normal resolution records temperature in 0.01°C (0.02°F) increments for the entire range.
Figure 4.11 Standard Configuration Report
4.8.5Sampling Type (dCF05 & dCF06)
Three types of data sampling are available -average, snapshot, and USDA. When configured to average, the average of readings taken every minute over the recording period is recorded. When configured to snapshot, the sensor reading at the log interval time is recorded. When USDA is configured, the supply and return temperature readings are averaged and the three USDA probe readings are snapshot.
4.8.6Alarm Configuration (dCF07 - dCF10)
The USDA and cargo probe alarms may be configured to OFF, ON or AUTO.
If a probe alarm is configured to OFF, then the alarm for this probe is always disabled.
If a probe alarm is configured to ON, then the associated alarm is always enabled.
If the probes are configured to AUTO, they act as a group. This function is designed to assist users who keep their DataCORDER configured for USDA recording, but do not install the probes for every trip. If all the probes are disconnected, no alarms are activated. As soon as one of the probes is installed, then all of the alarms are enabled and the remaining probes that are not installed will give active alarm indications.
The DataCORDER will record the initiation of a pre-trip test (refer to Section 4.7) and the results of each of the tests included in pre-trip. The data is time-stamped and may be extracted via the Data Retrieval program. Refer to Table 4–9 for a description of the data stored in the DataCORDER for each corresponding pre-trip test.
The DataCORDER may be powered up in any one of four ways:
1.Normal AC power: The DataCORDER is powered up when the unit is turned on via the stop-start switch.
2.Controller DC battery pack power: If a battery pack is installed, the DataCORDER will power up for communication when an interrogation cable is plugged into an interrogation receptacle.
3.External DC battery pack power: A 12-volt battery pack may also be plugged into the back of the interrogation cable, which is then plugged into an interrogation port. No controller battery pack is required with this method.
4.Real-time Clock demand: If the DataCORDER is equipped with a charged battery pack and AC power is not present, the DataCORDER will power up when the real-time clock indicates that a data recording should take place. When the DataCORDER is finished recording, it will power down.
During DataCORDER power-up, while using battery-pack power, the controller will perform a hardware voltage check on the battery. If the hardware check passes, the Controller will energize and perform a software battery voltage check before DataCORDER logging. If either test fails, the real-time clock battery power-up will be disabled until the next AC power cycle. Further DataCORDER temperature logging will be prohibited until that time.
An alarm will be generated when the battery voltage transitions from good to bad indicating that the battery pack needs recharging. If the alarm condition persists for more than 24 hours on continuous AC power, the battery pack needs replacement.
The DataCORDER will record the initiation of a Pre-trip test (refer to Section 4.7) and the results of each of the tests included in pre-trip. The data is time-stamped and may be extracted via the Data Retrieval program. Refer to Table 4–9 for a description of the data stored in the DataCORDER for each corresponding pre-trip test.
4.8.9DataCORDER Communications
Data retrieval from the DataCORDER can be accomplished by using the DataLINE, DataBANK Card, or a communications interface module.
A DataLINE or a communications interface module display of Communication Failed is caused by faulty data transfer between the datacorder and the data retrieval device. Common causes include: a bad cable or connection between DataCORDER and data retrieval device, PC communication port(s) unavailable or mis-assigned.
Communication identification for the models covered herein may be obtained on the Container Products Group Information Center by authorized Carrier Transicold Service Centers.
a DataLine
The DataLINE software for a personal computer is supplied on both floppy disks and CD. This software allows interrogation, configuration variable assignment, screen view of the data, hard copy report generation, cold treatment probe calibration, and file management. Refer to Data Retrieval manual 62-10629 for a more detailed explanation of the DataLINE interrogation software. The DataLine manual may be found on the Internet at www.container.carrier.com.
c. DataBANK Card
The DataBANK™card is a PCMCIA card that interfaces with the controller through the programming slot and can download data at a fast rate. Files downloaded to DataBANK card files are accessible through an Omni PC Card Drive. The files can then be viewed using the DataLINE software.
b. Communications Interface Module
The communications interface module is a slave module which allows communication with a master central monitoring station. The module will respond to communication and return information over the main power line. With a remote monitoring unit installed, all functions and selectable features that are accessible at the unit may be performed at the master station. Retrieval of all DataCORDER reports may also be performed. Refer to the master system technical manual for further information.
Sustained cold temperature has been employed as an effective post harvest method for the control of Mediterranean and certain other tropical fruit flies. Exposing infested fruit to temperatures of 2.2°C (36°F) or below for specific periods results in the mortality of the various stages of this group of insects.
In response to the demand to replace fumigation with this environmentally sound process, Carrier has integrated Cold Treatment capability into its microprocessor system. These units have the ability to maintain supply air temperature within one-quarter degree Celsius of setpoint and record minute changes in product temperature within the DataCORDER memory, thus meeting USDA criteria. Information on USDA is provided in the following subparagraphs
a. USDA Recording
A special type of recording is used for USDA cold treatment purposes. Cold treatment recording requires three remote temperature probes be placed at prescribed locations in the cargo. Provision is made to connect these probes to the DataCORDER via receptacles located at the rear left-hand side of the unit. Four or five receptacles are provided. The four three-pin receptacles are for the probes and fifth, five-pin, receptacle is the rear connection for the Interrogator. The probe receptacles are sized to accept plugs with tricam coupling locking devices. A label on the back panel of the unit shows which receptacle is used for each probe.
The standard DataCORDER report displays the supply and return air temperatures. The cold treatment report displays USDA #1, #2, #3, and the supply and return air temperatures. Cold treatment recording is backed up by a battery so recording can continue if AC power is lost.
b. USDA/ Message Trip Comment
A special feature is incorporated which allows the user to enter a USDA (or other) message at the head of a data report. The maximum message length is 78 characters. Only one message will be recorded per day.
4.8.11USDA Cold Treatment Procedure
The following is a summary of the steps required to initiate a USDA Cold Treatment:
1.Calibrate the three USDA probes by ice bathing the probes and performing the calibration function with the DataLINE. This calibration procedure determines the probe offsets and stores them in the controller for use in generating the cold treatment report. Refer to the Data Retrieval manual 62-10629 for more details.
2.Pre-cool the container to the treatment temperature or below.
3.Install the DataCORDER module battery pack (if not already installed).
4.Place the three probes. The probes are placed into the pulp of the fruit (at the locations defined in the following table) as the product is loaded.
Sensor 1 |
Place in pulp of the product located next to the return air intake. |
Sensor 2 |
Place in pulp of the product five feet from the end of the load for 40-foot containers, or three feet from the end of the load for 20-foot containers. This probe should be placed in a center carton at one-half the height of the load. |
Sensor 3 |
Place in pulp of product five feet from the end of the load for 40-foot containers or three feet from the end of the load for 20-foot containers. This probe should be placed in a carton at a side wall at one-half the height of the load. |
5.To initiate USDA recording, connect the personal computer and perform the configuration as follows, using the DataLINE software:
a.Enter ISO header information.
b.Enter a trip comment if desired.
c.Configure the DataCORDER for five probes (s, r, P1, P2, P3) (dcf02=5).
d.Configure the logging interval for one hour.
e.Set the sensor configuration to “USDA”.
f.Configure for two byte memory storage format (dcf04=LONG).
g.Perform a “trip start.”
Alarm display is an independent DataCORDER function. If an operating parameter is outside of the expected range or a component does not return the correct signals back to the DataCORDER an alarm is generated. The DataCORDER contains a buffer of up to eight alarms. A listing of the DataCORDER alarms is provided in Table 4–10. Refer to Section 4.8.6 for configuration information.
To display alarm codes:
1.While in the Default Display mode, press the ALT. MODE & ALARM LIST keys. This accesses the DataCORDER Alarm List Display Mode, which displays any alarms stored in the Alarm Queue.
2.To scroll to the end of the alarm list, press the UP ARROW. Depressing the DOWN ARROW key will scroll the list backward.
3.The left display will show “AL#” where # is the alarms number in the queue. The right display will show “AA##,” if the alarm is active, where ## is the alarm number. “IA##,” will show if the alarm is inactive
4.“END” is displayed to indicate the end of the alarm list if any alarms are active. “CLEAr” is displayed if all the alarms in the list are inactive.
5.If no alarms are active, the Alarm Queue may be cleared. The exception to this rule is the DataCORDER Alarm Queue Full alarm (AL91), which does not have to be inactive in order to clear the alarm list. To clear the alarm list:
a.Press the ALT. MODE & ALARM LIST keys.
b.Press the UP/DOWN ARROW key until “CLEAr” is displayed.
c.Press the ENTER key. The alarm list will clear and “-----” will be displayed.
d.Press the ALARM LIST key. “AL” will show on the left display and “-----” on the right display when there are no alarms in the list.
e.Upon clearing of the Alarm Queue, the Alarm light will be turned off.
DataLINE provides the user with an interface to view/ modify current settings of the ISO trip header through the ISO Trip Header screen. The ISO Trip Header screen is displayed when the user clicks on the “ISO Trip Header” button in the “Trip Functions” Group Box on the System Tools screen.
F9 function - Provides the user with a shortcut for manually triggering the refresh operation. Before sending modified parameter values, the user must ensure that a successful connection is established with the controller.
If the connection is established with the DataCORDER, the current contents of the ISO Trip Header from the DataCORDER will be displayed in each field. If the connection is not established with the DataCORDER, all fields on the screen will be displayed as “Xs.” If at any time during the display of the ISO Trip Header screen the connection is not established or is lost, the user is alerted to the status of the connection.
After modifying the values and ensuring a successful connection has been made with the DataCORDER, click on the “Send” button to send the modified parameter values.
The maximum allowed length of the ISO Trip Header is 128 characters. If the user tries to refresh the screen or close the utility without sending the changes made on the screen to the DataCORDER, the user is alerted with a message.
4.9Controller Configuration Variables
Note: Configuration numbers not listed are not used in this application. These items may appear when loading configuration software to the controller but changes will not be recognized by the controller programming.
Figure 4.12 Alarm Troubleshooting Sequence
4.11Controller Alarm Indications
AL05 |
Manual Defrost Switch Failure |
|
|---|---|---|
Cause: |
Controller has detected continuous Manual Defrost Switch activity for five minutes or more. |
|
|
Component |
Keypad |
|
Troubleshooting |
Power cycle the unit. |
|
Corrective Action |
Resetting the unit may correct problem, monitor the unit. If the alarm reappears after 5 minutes replace the keypad. |
AL06 |
Keypad or Keypad Harness Fail |
|
|---|---|---|
Cause: |
Controller has detected one of the keypad keys is continuously activity. |
|
|
Component |
Keypad or Harness |
|
Troubleshooting |
Power cycle the unit. |
|
Corrective Action |
Resetting the unit may correct problem, monitor the unit. If the alarm reappears replace the keypad and harness. |
AL07 |
Fresh Air Vent Open |
|
|---|---|---|
Cause: |
The VPS is reading greater than 0 CMH while unit is in frozen mode or XtendFRESH active. |
|
|
Component |
Vent Position Sensor (VPS) |
|
Troubleshooting |
Manually reposition vent and confirm using Cd45. Refer to Vent Position Sensor Service, Section 7.23. |
|
Corrective Action |
If unable to obtain zero reading, replace defective VPS. |
AL09 |
O2 Sensor Failure |
|
|---|---|---|
Cause: |
Triggered anytime the O2 sensor reading is outside of the normal operation range, after an initial signal was detected. |
|
|
Component |
O2 Sensor, O2 Amplifier, Sensor Switch Module (if equipped) |
|
Troubleshooting |
Check Cd44 and scroll down to 02V. The O2 sensor output will be displayed in millivolts (130mV to 4100mV). Switch equipped: If voltage is not present at Cd44 and a sensor switch module is installed, check for O2 voltage on the black wire connected to the sensor switch module, connecting ground of meter to TP9. If the voltage is in the 130mV to 4.1V range, directly wire the black wire to KD04. This may cause an AL07 depending on O2 reading but XtendFRESH will operate normally. If no voltage on the black wire, proceed to next step. Check wiring (see schematic), and correct if found mis-wired. If O2 sensor is available, remove the upper fresh air panel and evaporator motor and replace the sensor. If after replacing sensor AL09 continues, replace amplifier. If parts are not available, turn XtendFRESH option off (Cd43) and open the Manual Fresh Air Vent. |
AL10 |
CO2 Sensor Failure |
|
|---|---|---|
Cause: |
Alarm 10 is triggered when the CO2 sensor voltage is operating outside of the normal operating range, after an initial signal was detected. |
|
|
Component |
This is a display alarm and has no associated failure action. |
|
Troubleshooting |
Refer to eAutoFresh manual. |
|
Corrective Action |
The alarm is triggered off when voltage is within operating range. |
AL11 |
Evaporator Fan 1 IP |
|
|---|---|---|
Cause: |
Alarm 11 is triggered when configured for single evap operation and MC6 sensed high. |
|
|
Component |
Evaporator Fan 1 |
|
Troubleshooting |
The unit will suspend probe check diagnostic logic and disable the probe check portion of defrost cycle. |
|
Corrective Action |
AL11 is triggered off when MC6 sensed low. |
AL12 |
Evaporator Fan 2 IP |
|
|---|---|---|
Cause: |
Alarm 12 is triggered when configured for single evap operation and KB10 sensed high. |
|
|
Component |
Evaporator Fan 2 |
|
Troubleshooting |
The unit will suspend probe check diagnostic logic and disable the probe check portion of defrost cycle. |
|
Corrective Action |
AL12 is triggered off when KB10 sensed low. |
AL15 |
Loss of Cooling |
|
|---|---|---|
Cause: |
AL15 is triggered 30 minutes after the completion of a controller initiated probe check defrost if Supply Temperature is more than 0.25°C (0.45°F) above set point. Refer to Defrost, Section 4.3.17. |
|
|
Component |
Refrigerant Level |
|
Troubleshooting |
Power cycle the unit. |
|
Corrective Action |
Refer to Refrigerant Charge, Section 7.7. Power cycle the unit. |
AL20 |
Control Contactor Fuse (F3) |
|
|---|---|---|
Cause: |
Control power fuse (F3A or F3B) is open. |
|
|
Component |
Check F3A, if the fuse is open: |
|
Troubleshooting |
Check PA, PB, CH coils for short to ground, if short is found: |
|
Corrective Action |
Replace the defective coil. Replace the fuse. |
|
Component |
Check F3B, if the fuse is open: |
|
Troubleshooting |
Check CF, ES, EF, HR coils for short to ground, if short is found, coil is defective. |
|
Corrective Action |
Replace the defective coil. Replace the fuse. |
|
Component |
Check voltage at QC1: |
|
Troubleshooting |
If voltage is present, it indicates a defective microprocessor. |
|
Corrective Action |
Refer to Controller Service, Section 7.21. |
AL21 |
Control Circuit Fuse (F1/F2) |
|
|---|---|---|
Cause: |
One of the 18 VAC controller fuses (F1/F2) is open. Refer to Cd08. |
|
|
Component |
System Sensors |
|
Troubleshooting |
Check system sensors for short to ground. |
|
Corrective Action |
Replace defective sensor(s). |
|
Component |
Wiring |
|
Troubleshooting |
Check wiring for short to ground. |
|
Corrective Action |
Repair as needed. |
|
Component |
Controller |
|
Troubleshooting |
Controller may have an internal short. |
|
Corrective Action |
Replace controller. Refer to Controller Service, Section 7.21. |
AL22 |
Evaporator IP |
|
|---|---|---|
Cause: |
Evaporator motor internal protector (IP) is open. |
|
|
Component |
Evaporator Motor |
|
Troubleshooting |
Shut down unit, disconnect power, & check Evaporator Motor IP at plug connection pins 4 & 6. |
|
Corrective Action |
Replace defective evaporator fan motor. Refer to Evaporator Fan Motor Service, Section 7.15. |
AL23 |
Loss of Phase B |
|
|---|---|---|
Cause: |
Controller fails to detect current draw. |
|
|
Component |
Incoming Power |
|
Troubleshooting |
Check incoming power source. |
|
Corrective Action |
Correct power source as required. |
AL24 |
Compressor IP |
|
|---|---|---|
Cause: |
Compressor internal protector (IP) is open. |
|
|
Component |
Compressor |
|
Troubleshooting |
Shut down unit disconnect power, & check resistance of compressor windings at contactor T1-T2, T2-T3. |
|
Corrective Action |
Monitor unit. If alarm remains active or is repetitive, replace the compressor at the next available opportunity. Refer to Section 7.8. |
AL25 |
Condenser IP |
|
|---|---|---|
Cause: |
Condenser fan motor internal protector (IP) is open. |
|
|
Component |
Insufficient Air Flow |
|
Troubleshooting |
Shut down unit and check condenser fan for obstructions. |
|
Corrective Action |
Remove obstructions. |
|
Component |
Condenser Fan Motor |
|
Troubleshooting |
Shut down unit, disconnect power, & check Condenser Fan Motor IP at plug connection pins 4 & 6. |
|
Corrective Action |
Replace defective condenser fan motor. Refer to Section 7.11. |
AL26 |
All Sensors Failure: Supply / Return Probes |
|
|---|---|---|
Cause: |
Sensors out of range. |
|
|
Component |
All sensors detected as out of range. |
|
Troubleshooting |
Perform Pre-trip P5: |
|
Corrective Action |
If P5 passes, no further action is required. If P5 fails, replace the defective sensor as determined by P5. Refer to Temperature Sensor Service, Section 7.22. |
AL27 |
Analog to Digital Accuracy Failure |
|
|---|---|---|
Cause: |
Controller AD converter faulty. |
|
|
Component |
Controller |
|
Troubleshooting |
Power cycle the unit. If the alarm persists, it indicates a defective microprocessor. |
|
Corrective Action |
Replace defective microprocessor. Refer to Controller Service, Section 7.21. |
AL29 |
AutoFresh Failure (eAutoFresh) |
|
|---|---|---|
Cause: |
Alarm 29 is triggered if CO2 or O2 level is outside of the limit range and the vent position is at 100% for longer than 90 minutes. |
|
|
Component |
Alarm LED will be activated and user intervention is required. |
|
Troubleshooting |
Refer to eAutoFresh manual. |
|
Corrective Action |
The alarm is triggered off when atmospheric conditions are within limit settings. |
AL29 |
Loss of Atmospheric Control (XtendFRESH) |
|
|---|---|---|
Cause: |
Triggered whenever the CO2 level is above its upper limit by 1% for 60 minutes. Or, when the O2 level is greater than 1% below its setpoint for longer than 30 minutes after the unit has been in range. The alarm is triggered off when the levels return to within the normal range. |
|
|
Setup |
Run Cd43 test mode for troubleshooting the below components. At the end of test mode, a sensor calibration will be attempted. Under loaded box conditions, the sensor values may post “No Cal” or “CAL FAIL”. Results from original calibration will be retained. If test mode times out, then hold the code select key for 3 seconds to exit test mode. |
|
Troubleshooting |
If components do not energize, check FX1 and FX2 for power (460 VAC). If fuse is open, check heater continuity (XHT1 to ground). Must be greater than 1 mega ohm. If less than 1, disconnect the heater at XHT1 and XHT2. Replace fuse. Unit will control on fresh air solenoids. |
|
Component |
Solenoid Air Vents. |
|
Troubleshooting |
Visually inspect to see if the Solenoid Valves are opening air vents. If vents open, troubleshoot the next component. If vents do not open, continue with troubleshooting below. Check FX4 fuse for power (~20 volts dc). If fuse is open, check wiring and or replace solenoid if part is available. If no part is available, open manual fresh air vent. |
|
Component |
XtendFRESH Fan(s) / XtendFRESH Scrubber Motor |
|
Troubleshooting |
Visually inspect to see if the XtendFRESH Fan(s) are running (air blowing on left, intake on right), check current draw of motor at the XST1 (~40 to 200 milliamps / contactor load side). Troubleshoot the non-operating component. If both are running, proceed to next component. Verify XS contactor is pulling in. If not, check FX6 fuse for power (24 VAC). If not, check power at controller KB4. Check FX3 fuse for power (~20 vdc). If no power, replace fuse. If fuse opens a second time, take no further action. O2 level will be controlled with the opening and closing of the fresh air vents. If part is available, replace either fan or scrubber motor. Fan is replaceable from the front on a loaded unit; Scrubber motor is not. If no part is available or accessible, take no action and service at next PTI. O2 level will be controlled with the opening and closing of the fresh air vents. |
|
Component |
Heater |
|
Troubleshooting |
Verify XH contactor is pulling in. If not, check FX6 for power (24 VAC). If open ohm contactors XHA1 and XSA1 to ground. Replace (12 Amp) contactor. If contactor is pulling, power unit off and check heater resistance from XH1 to XH2 (450 to 500 ohms). If heater is outside of the range, disconnect heater at XHT1 and XHT2 and replace at next PTI. Unit will control on fresh air solenoids. |
AL50 |
Air Vent Position Sensor (VPS) |
|
|---|---|---|
Cause: |
VPS Sensor out of range. |
|
|
Component |
Vent Position Sensor (VPS) |
|
Troubleshooting |
Make sure VPS is secure. |
|
Corrective Action |
Manually tighten panel. |
|
Component |
Vent Position Sensor (VPS) |
|
Troubleshooting |
If the alarm persists, replace the sensor or the assembly. |
|
Corrective Action |
Replace VPS. |
AL51 |
EEPROM Failure |
|
|---|---|---|
Cause: |
Controller Memory Failure |
|
|
Component |
Controller |
|
Troubleshooting |
Pressing the ENTER key when CLEAr is displayed will result in an attempt to clear the alarm. |
|
Corrective Action |
If action is successful (all alarms are inactive), AL51 will be reset. |
|
Component |
Controller |
|
Troubleshooting |
Power cycle the unit. If the alarm persists, it indicates defective controller memory. |
|
Corrective Action |
Replace defective controller. Refer to Controller Service, Section 7.21. |
AL52 |
EEPROM Alarm List Full |
|
|---|---|---|
Cause: |
Alarm list queue is full. |
|
|
Component |
Active Alarms |
|
Troubleshooting |
Repair any alarms in the queue that are active. Indicated by AA. |
|
Corrective Action |
Clear alarms. Refer to Controller Alarms, Table 4–6. |
AL53 |
Battery Pack Failure |
|
|---|---|---|
Cause: |
Battery voltage low |
|
|
Component |
Battery |
|
Troubleshooting |
If this alarm occurs on start up, allow a unit fitted with rechargeable batteries to operate for up to 24 hours to charge rechargeable batteries sufficiently. Once fully charged, the alarm will deactivate. |
|
Corrective Action |
To clear the alarm, press ENTER and ALT simultaneously at the startup of Cd19 (Battery Check). If alarm persists, replace the battery pack. Refer to Battery Replacement, Section 7.21.5. |
AL54 |
Primary Supply Sensor (STS) |
|
|---|---|---|
Cause: |
Invalid Supply Temperature Sensor (STS) reading. |
|
|
Component |
Supply Temperature Sensor (STS) |
|
Troubleshooting |
Perform Pre-trip P5: |
|
Corrective Action |
If P5 passes, no further action is required. If P5 fails, replace the defective sensor as determined by P5. Refer to Temperature Sensor Service, Section 7.22. |
AL56 |
Primary Return Sensor (RTS) |
|
|---|---|---|
Cause: |
Invalid Return Temperature Sensor (RTS) reading. |
|
|
Component |
Return Temperature Sensor (RTS) |
|
Troubleshooting |
Perform Pre-trip P5: |
|
Corrective Action |
If P5 passes, no further action is required. If P5 fails, replace the defective sensor as determined by P5. Refer to Temperature Sensor Service, Section 7.22. |
AL57 |
Ambient Sensor (AMBS) |
|
|---|---|---|
Cause: |
Invalid Ambient Temperature Sensor (AMBS) reading. |
|
|
Component |
Ambient Temperature Sensor (AMBS) |
|
Troubleshooting |
Test the AMBS. Refer to Temperature Sensor Service, Section 7.22. |
|
Corrective Action |
Replace AMBS if defective. Refer to Temperature Sensor Service, Section 7.22. |
AL58 |
Compressor High Pressure Safety (HPS) |
|
|---|---|---|
Cause: |
High pressure safety switch remains open for at least one minute. |
|
|
Component |
High Pressure Switch (HPS) |
|
Troubleshooting |
Test the HPS. Refer to High Pressure Switch, Section 7.9. |
|
Corrective Action |
Replace HPS if defective. Refer to High Pressure Switch, Section 7.9. |
|
Component |
Refrigeration System |
|
Troubleshooting |
Check unit for air flow restrictions. |
|
Corrective Action |
Clean or remove any debris from coils. |
AL59 |
Heater Termination Thermostat (HTT) |
|
|---|---|---|
Cause: |
Heat Termination Thermostat (HTT) is open. |
|
|
Component |
Alarm 59 is triggered by the opening of the Heat Termination Thermostat (HTT) and will result in the disabling of the heater. |
|
Troubleshooting |
Check for 24 volts at test point TP10. If no voltage at TP10 after unit has reached set point, HTT is open. |
|
Corrective Action |
Replace HTT if defective. |
AL60 |
Defrost Temperature Sensor (DTS) |
|
|---|---|---|
Cause: |
Failure of the Defrost Temperature Sensor (DTS) to open. |
|
|
Component |
Defrost Temperature Sensor (DTS) |
|
Troubleshooting |
Test the DTS. Refer to Sensor Checkout Procedure, Section 7.22.2. |
|
Corrective Action |
Replace the DTS if defective. Refer to Sensor Replacement, Section 7.22.4. |
AL61 |
Heater Current Draw Fault |
|
|---|---|---|
Cause: |
Improper current draw during heat or defrost mode. |
|
|
Component |
Heater(s) |
|
Troubleshooting |
While in heat or defrost mode, check for proper current draw at heater contactors. Refer to Electrical Data, Section 3.3. |
|
Corrective Action |
Replace heater(s) if defective. Refer to Evaporator Heater Removal and Replacement, Section 7.13. |
|
Component |
Contactor |
|
Troubleshooting |
Check voltage at heater contactor on the heater side. |
|
Corrective Action |
If no voltage present, replace heater contact or if defective. |
AL62 |
O2 Out of Range |
|
|---|---|---|
Cause: |
This is a notification alarm and does not pose a risk to fresh produce. It is triggered when there is an indication that O2 level is rising after reaching its setpoint (+ 1%). If O2 level exceeds 4% above setpoint, the alarm is activated. The alarm does not activate if the unit was pre-tripped or trip started between last reaching its O2 setpoint and exceeding the plus 4%, or if power has been turned off for eight hours. The alarm is deactivated if O2 drops below setpoint (+ 1%) or if a pre-trip or trip start is performed. |
|
|
Component |
Scrubber Failure |
|
Troubleshooting |
See the troubleshooting of the Scrubber Motor in the AL29 alarm. |
|
Component |
XtendFRESH Solenoid Valves |
|
Troubleshooting |
See the troubleshooting of the Solenoid Air Vent in the AL29 alarm. |
|
Component |
Container Air Tightness |
|
Troubleshooting |
Seal container where possible (access panels, rear doors, mounting hardware, etc). |
AL63 |
Current Limit |
|
|---|---|---|
Cause: |
Unit operating above current limit. |
|
|
Component |
Refrigeration System |
|
Troubleshooting |
Check unit for air flow restrictions. |
|
Corrective Action |
Clean or remove any debris from coils. |
|
Component |
Refrigeration System |
|
Troubleshooting |
Check unit for proper operation. |
|
Corrective Action |
Repair as needed. |
|
Component |
Power supply |
|
Troubleshooting |
Confirm supply voltage/frequency is within specification and balanced according to Electrical Data, Section 3.3. |
|
Corrective Action |
Correct power supply. |
|
Component |
Current limit set too low |
|
Troubleshooting |
Check current limit setting Code Cd32. |
|
Corrective Action |
The current limit can be raised (maximum of 23 amps) using Cd32. |
AL64 |
Discharge Temperature Sensor (CPDS) |
|
|---|---|---|
Cause: |
Discharge Temperature sensor out of range. |
|
|
Component |
Discharge temperature sensor (CPDS) |
|
Troubleshooting |
Test the CPDS. Refer to Temperature Sensor Service, Section 7.22. |
|
Corrective Action |
Replace the CPDS if defective. Refer to Temperature Sensor Service, Section 7.22. |
AL65 |
Discharge Pressure Transducer (DPT) |
|
|---|---|---|
Cause: |
Compressor Discharge Transducer is out of range. |
|
|
Component |
Compressor Discharge Transducer (DPT) |
|
Troubleshooting |
Confirm accurate DPT pressure readings. Refer to Manifold Gauge Set, Section 7.2. |
|
Corrective Action |
Replace DPT if defective. |
AL66 |
(SPT) Suction Pressure Transducer, (EPT) Evaporator Pressure Transducer |
|
|---|---|---|
Cause: |
Suction Pressure Transducer (SPT) out of range. |
|
|
Component |
Suction Pressure Transducer (SPT) |
|
Troubleshooting |
Confirm accurate EPT and SPT pressure readings. Refer to Manifold Gauge Set, Section 7.2. Performing a Pre-trip 5-9 test will also check the transducers. |
|
Corrective Action |
Replace EPT/SPT if defective. |
|
Component |
Suction Pressure Transducer (SPT) |
|
Troubleshooting |
Monitor |
|
Corrective Action |
If the alarm persists, it may indicate a failing compressor. Refer to Compressor Service, Section 7.8. |
AL67 |
Humidity Sensor |
|
|---|---|---|
Cause: |
Humidity Sensor (HS) reading out of range. |
|
|
Component |
Humidity Sensor (HS) |
|
Troubleshooting |
Make sure the humidity sensor is properly connected in the socket and the wires have not been dam aged. |
|
Corrective Action |
Monitor, replace HS if alarm persists. |
AL68 |
CPC Pressure Transducer |
|
|---|---|---|
Cause: |
Condenser Pressure Transducer (CPC) out of range. |
|
|
Component |
Condenser Pressure Transducer (CPC) |
|
Troubleshooting |
NA |
|
Corrective Action |
Unit will disable Condenser Pressure Control if configured. |
AL69 |
Suction Temp Sensor (CPSS) |
|
|---|---|---|
Cause: |
Suction Temperature Sensor (CPSS) out of range. |
|
|
Component |
Suction Temperature Sensor (CPSS) |
|
Troubleshooting |
Test the CPSS. Refer to Temperature Sensor Service, Section 7.22. |
|
Corrective Action |
Replace CPSS if defective. Refer to Temperature Sensor Service, Section 7.22. |
AL70 |
Secondary Supply Sensor (SRS) |
|
|---|---|---|
Cause: |
Secondary Supply Sensor (SRS) is out of range. |
|
|
Component |
Secondary Supply Sensor (SRS) |
|
Troubleshooting |
Perform Pre-trip P5. |
|
Corrective Action |
If P5 passes, no further action is required. If P5 fails, replace the defective sensor as determined by P5. Refer to Temperature Sensor Service, Section 7.22. |
AL71 |
Secondary Return Sensor (RRS) |
|
|---|---|---|
Cause: |
Secondary Return Sensor (RRS) is out of range. |
|
|
Component |
Secondary Return Sensor (RRS) |
|
Troubleshooting |
Perform Pre-trip P5. |
|
Corrective Action |
If P5 passes, no further action is required. If P5 fails, replace the defective sensor as determined by P5. Refer to Temperature Sensor Service, Section 7.22. |
AL72 |
Control Temp Out of Range |
|
|---|---|---|
Cause: |
After the unit goes in-range for 30 minutes then out of range for a continuous 120 minutes. |
|
|
Component |
Refrigeration System |
|
Troubleshooting |
Ensure unit is operating correctly. |
|
Corrective Action |
Power cycle unit. Control Temperature is in In-range. Any Pre-trip mode, resets the timers |
AL96 |
Scrubber Rotational Feature - optional feature |
|
|---|---|---|
Cause: |
Feedback from the Scrubber Motor to the controller is not sensed when the motor is turning. |
|
|
Component |
Scrubber Fuse |
|
Troubleshooting |
Check to see if Scrubber Fuse is blown. Replace Fuse if necessary. |
|
Component |
Scrubber Motor |
|
Troubleshooting |
Run Test Mode and verify scrubber bed is turning. If back panel cannot be removed to check, verify the scrubber amperage consumption, read at XS contactor wire XSL1. If between 40 and 200mA, motor is rotating properly. If no current detected, check and replace FX3. If current spiking to 350mA for 2 seconds then dropping to 90mA, the scrubber motor is located. If scrubber motor is locked, further inspection of the scrubber bed is required. Unit will control CO2 with the fresh air solenoid when this alarm occurs if scrubber inaccessible. If Scrubber Motor not operating, follow the troubleshooting flowchart in XtendFresh manual and take appropriate action. |
|
Component |
Ground Interface Module (GIM) |
|
Troubleshooting |
Once it has been verified that the scrubber motor is rotating, check the wiring connections to the GIM module. If all wires secured properly, re-place the GIM module if one is available. If not, the unit will control CO2 using the fresh air solenoids. |
If the controller is configured for four probes without a DataCORDER, the DataCORDER alarms AL70 and AL71 will be processed as Controller alarms AL70 and AL71. Refer to Table 4–10. |
|||
ERR # |
Internal Microprocessor Failure |
The controller performs self-check routines. If an internal failure occurs, an ERR alarm will appear on the display. This is an indication the controller needs to be re placed. |
|
ERROR |
DESCRIPTION |
||
ERR 0-RAM failure |
Indicates that the controller working memory has failed. |
||
ERR 1-Program Memory failure |
Indicates a problem with the controller program. |
||
ERR 2-Watchdog time-out |
The controller program has entered a mode whereby the controller program has stopped executing. |
||
ERR 3-N/A |
N/A |
||
ERR 4-N/A |
N/A |
||
ERR 5-A-D failure |
The controller's Analog to Digital (A-D) converter has failed. |
||
ERR 6-IO Board failure |
Internal program / update failure. |
||
ERR 7-Controller failure |
Internal version / firmware incompatible. |
||
ERR 8-DataCORDER failure |
Internal DataCORDER memory failure. |
||
ERR 9-Controller failure |
Internal controller memory failure. |
||
In the event that a failure occurs and the display cannot be updated, the status LED will indicate the appropriate ERR code using Morse code as shown below. E R R 0 to 9 ERR0 = . .-. .-. ----- ERR1 = . .-. .-. . ---- ERR2 = . .-. .-. . . --- ERR3 = . .-. .-. . . . -- ERR4 = . .-. .-. . . . . - ERR5 = . .-. .-. . . . . . ERR6 = . .-. .-. -. . . . ERR7 = . .-. .-. --. . . ERR8 = . .-. .-. ---. . ERR9 = . .-. .-. ---- . |
|||
Entr StPt |
Enter Set point (Press Arrow & Enter) |
The controller is prompting the operator to enter a set point. |
|
LO |
Low Main Voltage (Function Codes Cd27-38 disabled and NO alarm stored.) |
This message will be alternately displayed with the set point whenever the supply voltage is less than 75% of its proper value. |
|
4.12Controller Pre-Trip Test Codes