Section 6
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
No power to unit |
External power source OFF |
Turn on |
Start-Stop switch OFF or defective |
Check |
|
Circuit breaker tripped or OFF |
Check |
|
Autotransformer not connected |
||
Loss of control power |
Circuit breaker OFF or defective |
Check |
Control transformer defective |
Replace |
|
Fuses (F3A, F3B) blown |
Check |
|
Start-Stop switch OFF or defective |
Check |
|
Component(s) Not Operating |
Evaporator fan motor internal protector open |
|
Condenser fan motor internal protector open |
||
Compressor internal protector open |
||
High pressure switch open |
||
Heat termination thermostat open |
Replace |
|
Compressor hums, but does not start |
Low line voltage |
Check |
Single phasing |
Check |
|
Shorted or grounded motor windings |
||
Compressor seized |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Container |
Hot load (Failure to Pre-cool) |
Normal |
Defective box insulation or air leak |
Repair |
|
Refrigeration System |
Shortage of refrigerant |
|
Evaporator coil covered with ice |
||
Evaporator coil plugged with debris |
||
Evaporator fan(s) rotating backwards |
||
Defective evaporator fan motor |
||
Air bypass around evaporator coil |
Check |
|
Controller set too low |
Reset |
|
Compressor service valves or liquid line shutoff valve partially closed |
Open valves completely |
|
Dirty condenser |
||
Compressor worn |
||
Current limit (function code Cd32) set to wrong value |
||
Suction modulation valve malfunction |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Compressor |
Compressor valves defective |
|
Refrigeration System |
Abnormal pressures |
|
Controller malfunction |
||
Evaporator fan or motor defective |
||
Suction modulation valve malfunction |
||
Condenser Pressure Transducer defective |
Check |
|
Shortage of refrigerant |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
No operation of any kind |
Start-Stop switch OFF or defective |
Check |
Circuit breaker OFF or defective |
Check |
|
External power source OFF |
Turn ON |
|
No control power |
Circuit breaker or fuse defective |
Replace |
Control Transformer defective |
Replace |
|
Evaporator fan internal motor protector open |
||
Heat relay defective |
Check |
|
Heater termination switch open |
||
Unit will not heat or has insufficient heat |
Heater(s) defective |
|
Heater contactor or coil defective |
Replace |
|
Evaporator fan motor(s) defective or rotating backwards |
||
Evaporator fan motor contactor defective |
Replace |
|
Controller malfunction |
||
Defective wiring |
Replace |
|
Loose terminal connections |
Tighten |
|
Low line voltage |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Unit fails to stop heating |
Controller improperly set |
Reset |
Controller malfunction |
||
Heater termination thermostat remains closed along with the heat relay |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Will not initiate defrost automatically |
Defrost timer malfunction (Cd27) |
|
Loose terminal connections |
Tighten |
|
Defective wiring |
Replace |
|
Defrost temperature sensor defective or heat termination thermostat open |
Replace |
|
Heater contactor or coil defective |
Replace |
|
Will not initiate defrost manually |
Manual defrost switch defective |
Replace |
Defrost temperature sensor open |
||
Initiates but relay (DR) drops out |
Low line voltage |
|
Initiates but does not defrost |
Heater contactor or coil defective |
Replace |
Heater(s) burned out |
||
Frequent defrost |
Wet load |
Normal |
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
High discharge pressure |
Condenser coil dirty |
|
Condenser fan rotating backwards |
||
Condenser fan inoperative |
||
Refrigerant overcharge or noncondensibles |
||
Discharge pressure regulator valve defective |
||
Discharge service valve partially closed |
Open |
|
Suction modulation valve malfunction |
||
Low suction pressure |
Suction service valve partially closed |
Open |
Filter-drier partially plugged |
||
Low refrigerant charge |
||
Expansion valve defective |
||
No evaporator air flow or restricted air flow |
||
Excessive frost on evaporator coil |
||
Evaporator fan(s) rotating backwards |
||
Discharge pressure regulator valve defective |
||
Suction modulation valve malfunction |
||
Suction and discharge pressures tend to equalize when unit is operating |
Heat exchanger defective |
Replace |
Compressor valves defective |
||
Compressor cycling/stopped |
Check |
|
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Compressor |
Loose mounting bolts |
Tighten |
Worn bearings |
||
Worn or broken valves |
||
Liquid slugging |
||
Insufficient oil |
||
Condenser or Evaporator Fan |
Bent, loose or striking venturi |
Check |
Worn motor bearings |
||
Bent motor shaft |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Will not control |
Defective Sensor |
|
Defective wiring |
Check |
|
Fuse (F1, F2) blown |
Replace |
|
Stepper motor suction modulation valve circuit malfunction |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Evaporator coil blocked |
Frost on coil |
|
Dirty coil |
||
No or partial evaporator air flow |
Evaporator fan motor internal protector open |
|
Evaporator fan motor(s) defective |
||
Evaporator fan(s) loose or defective |
||
Evaporator fan contactor defective |
Replace |
|
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Vent not opening |
Unit not Configured for eAutoFresh Operation |
No action |
Cd43 in Off mode |
||
Wiring disconnected |
Check wiring |
|
Stepper drive defective |
||
Stepper motor defective |
||
Unit operating in frozen mode |
||
Gas Limit mode unavailable |
Check CO2 sensor |
|
Wiring disconnected |
Check wiring |
|
Unit operating in frozen mode |
||
Unable to calibrate CO2 sensor |
Enter Key not held for sufficient length of time |
|
CO2 outside of acceptable levels |
Check |
|
Check CO2 sensor |
||
Cd44 displays ----- |
Unit not Configured for eAutoFresh Operation |
No action |
Check CO2 sensor |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Low suction pressure with high superheat |
Low refrigerant charge |
|
External equalizer line plugged |
Open |
|
Wax, oil or dirt plugging valve or orifice ice formation at valve seat |
||
Superheat too high |
||
Power assembly failure |
||
Loss of element/bulb charge |
||
Broken capillary |
||
Foreign material in valve |
||
High suction pressure with low superheat |
Superheat setting too low |
|
External equalizer line plugged ice holding valve open |
Open |
|
Foreign material in valve |
||
Liquid slugging in compressor |
Pin and seat of expansion valve eroded or held open by foreign material |
|
Fluctuating suction pressure |
Improper bulb location or installation |
|
Low superheat setting |
||
Condition |
Possible Cause |
Remedy / Reference |
|---|---|---|
Unit will not start |
Circuit breaker (CB1 or CB2) tripped |
Check |
|
Autotransformer defective |
|
|
Power source not turned ON |
Check |
|
460 VAC power plug is not inserted into the receptacle |
|