TL006 - 2026, PrimeLINE & OptimaLINE Valves Update
Released: June 29, 2026
Carrier introduced a new Electronic Expansion Valve (EEV) body and coil configuration for PrimeLINE and OptimaLINE units and a new Economizer Solenoid valve (ESV) for PrimeLINE units. The new valves incorporate new mechanical interfaces and the connection design and are not backwards-compatible with the previous‑generation valve bodies & coils.
Service Impact Summary
EEV:
•The new EEV Coil, 14-000435-10 is not compatible with previous-generation EEV Valve Body 14-00393-02.
•For units using P/N 14-00393-02 EEV Body, if EEV Coil replacement is required, use 14-00393-10.
•For units using P/N 14-00435-00 EEV Body, if EEV Coil replacement is required, use 14-00435-10.
•Complete replacement of the EEV Valve (service kit) + Coil is supported between unit configurations.
ESV:
•The new ESV coil, 14-00501-20 is not compatible with previous-generation ESV Valve Bodies 14-01090-20.
•For units using P/N 14-01090-20 ESV Body, if ESV Coil replacement is required, use 14-01091-10.
•For units using P/N 14-00502-00 ESV Body, if ESV Coil replacement is required, use 14-00501-20.
•Complete replacement of the ESV Valve (service kit) + Coil is supported between unit configurations.
EEV Valve Body and Coil Overview
PrimeLINE PIDs: NT2000 to NT3269 | OptimaLINE PIDs: NT4000 to NT4029:

PrimeLINE PIDs: NT3270 and higher. And NT2751, NT2756, NT2771, NT2806, NT2878, NT3052, NT3076, NT3081, NT3174 | OptimaLINE PIDs: NT4030 and higher:

For full set replacement, CAP part number 14-00435-56 consists of EEV Body with Strainer and Coil.
CAUTION: Do not mix EEV bodies and coils. Installing an EEV body and coil that are not matched will result in improper valve operation, unstable superheat control, systerm alarms, or performance degradation. Always verify the existing EEV Coil part number before replacing.
ESV Valve Body and Coil Overview (PrimeLINE)
PrimeLINE PIDs NT2850 to NT3284:

PrimeLINE PIDs NT3300 and higher:

For full set replacement, CAP p/n 76-66664-01 (01090) or 76-66664-02 (00502) consists of ESV Body + Coil.
NOTE: The Economizer Circuit Valve (ECV) body and coil in OptimaLINE are not affected by these recent changes. The valve body is 14-00393-03 and the coil is 14-00393-10.