Section 9
|
We, manufacturer: Carrier Transicold Pte Ltd
251 Jalan Ahmad Ibrahim
Singapore 629146
Declare, under our sole responsibility, that the NaturaLINE Container Unit:
Models: 69NT40-601-001 to -099 |
are in conformity with the provisions of the following European Directives:
• Machinery Directive 2006/42/EC following Annex VIII
• Electromagnetic Compatibility Directive 2014/30/EU following Annex II
• Pressure Equipment Directive 97/23/EC following Module A1.
•PED
Notified Body: Bureau Veritas S.A. nr 0062
67/71, boulevard du Château 92200, Neuilly-sur-Seine, France
Certification Number: CE-0062-PED-A1-CPG001-15-SGP
•Radio Equipment Directive 2014/53/EU Annex II
This PED assembly contains the following equipment which was subject to its own CE Marking:
Component |
Conformity Procedure |
|---|---|
Flash Tank Pressure Relief Valves High Pressure Switch |
Module A1 Module A1 Module B+D |
The following Harmonized Standards were applied for this equipment:
Machinery Directive |
EMC and RED Directive |
PED Directive |
|---|---|---|
EN ISO 12100:2010 EN 60204-1:2006 EN 13857:2008 |
EN 61000-6-4:2007 EN 61000-6-2:2005 EN 55011:2009 (Class A Group 2) EN 301 489-1 V1.9.2 EN 301 489-7 V1.3.1 EN 300 328 V1.9.1 EN 301 511 V12.1.1 |
EN 378-2:2008 |
The following Technical Standard was applied for this equipment: ISO 1496-2:2008
Person established in Europe authorized to compile a copy of the Technical File:
Shaun Bretherton
Service Engineering Manager of CTL Rotterdam
Pittsburgstraat 21 3047 BL Rotterdam
Netherlands