Section 2

Description

2.1INTRODUCTION

The Carrier Transicold model 69RG15 clip-on diesel driven generator sets provide electrical power for all-electric refrigeration units.

The generator set (see Figure 2.1 and Figure 2.2) consists of a diesel engine direct-connected to an alter­nating current generator and mounted in a structural steel frame. The engine is a vertical in-line, four cylin­der diesel manufactured by Kubota, while the genera­tor is a 15 kW, brushless, single bearing type manufactured by Lima. The generator provides a con­stant 460 VAC, three-phase, 60 hertz electrical supply.

Electrical controls are mounted in a control box with operating controls and gauges mounted on a control panel (which also serves as the control box cover). The control panel components are protected by a deflector assembly or a windowed control box door.

Auxiliary engine equipment consists of the battery, solid state battery charging system, “spin-on” lube oil filter, fuel filter and other necessary components for proper unit operation. The water pump and the radiator cooling fan are belt-driven from the engine crankshaft. All references to engine are as viewed from the fly wheel end.

The 69RG15 is available as a standard configuration, with an Auto Restart option. The Auto Restart option automatically restarts the unit in the event of a unit shutdown.

Carrier Transicold’s Ecodriven dual speed option pro­vides an energy saving alternative to the practice of continuously running the generator at full speed. This speed reduction results in increased fuel economy, reduced carbon footprint, and lowers operating costs.

2.2CONFIGURATION IDENTIFICATION

Generator set identification information is provided on a plate located below the right mounting clamp (front facing). The plate provides the generator set model number, serial number, and parts identification number (PID). The model number identifies the overall configu­ration while the PID provides information on specific optional equipment and differences in detailed parts.

Configuration identification for models covered herein are provided in Table 2–1. The model number, serial number and PID number must be included when order­ing parts and inquiring about your unit.

Separately bound manuals covering the diesel engine are also available (see the following chart).

 

Manual/

Form No.

Equipment Covered

Type of

Manual

62-11335

V2203-DI

Engine Part List

62-11362

V2203-DI

Workshop

 

Table 2–1  Model Chart

Model (69RG15-)

PID

Schematic and

Diagram Figures

Specs

1400 Series, Single Speed

130C−05

RG1450

6.6, 6.7, 6.8

A2, B1, C1

RG1411

6.6, 6.7, 6.8

A2, B1, C1

130C−07

RG1403

6.3, 6.5, 6.8

A2, B2, C3

RG1409

6.3, 6.5, 6.8

A2, B2, C3

130P−06

RG1406

6.6, 6.7, 6.8

A1, B1, C1

RG1407

6.1, 6.2, 6.8

A1, B1, C1

RG1412

6.6, 6.7, 6.8

A1, B1, C1

RG1413

6.3, 6.5, 6.8

A1, B1, C1

130P−07

RG1402

6.3, 6.4, 6.8

A1, B1, C2

RG1408

6.3, 6.4, 6.8

A1, B1, C2

130W−05

RG1404

6.6, 6.7, 6.8

A3, B1, C1

RG1410

6.6, 6.7, 6.8

A3, B1, C1

1500 Series, Dual Speed

130C−08

RG1514

6.6, 6.7, 6.8

A2, B1, C4

RG1515

6.6, 6.7, 6.8

A2, B1, C4

RG1520

6.6, 6.7, 6.8

A2, B3, C4

130P−07

RG1502

6.6, 6.7, 6.8

A1, B1, C7

130W−05

RG1504

6.6, 6.7, 6.8

A1, B1, C7

130W−08

RG1518

6.6, 6.7, 6.8

A1, B3, C4

130P−08

RG1519

6.6, 6.7, 6.8

A1, B3, C4

130C−05

RG1521

6.6, 6.7, 6.8

A2, B1, C7

1600 Series, Dual Speed Provision

130W−05

RG1604

6.6, 6.7, 6.8

A1, B1, C8

RG1616

6.6, 6.7, 6.8

A1, B1, C8

RG1624

6.6, 6.7, 6.8

A1, B1, C8

130C−05

RG1621

6.6, 6.7, 6.8

A2, B1, C8

RG1623

6.6, 6.7, 6.8

A2, B1, C8

130P−06

RG1613

6.6, 6.7, 6.8

A1, B1, C8

LEGEND

•A1-Pin Mount

•A2-Clamp Mount

•A3-Pin Mount with Clamp Provision

•B1-Receptacle, Standard

•B2-Receptacle, Time Delay

•B3-Receptacle, GPS

•C1-Control Box, Standard

•C2-Control Box, Auto Restart

•C3-Control Box, Auto Restart and Time Delay

•C4-Control Box, Dual Speed, GPS

•C5-Control Box, Auto Restart, Dual Speed

•C6-Control Box, Auto Restart, Dual Speed, Time Delay

•C7-Control Box, Dual Speed

•C8-Control Box, Standard, 2 Speed Provision

Figure 2.1  Generator Set

GeneratorSetT345.jpg 

1.Mounting Clamp (Optional)

2.Fuel Cap

3.Fuel Gauge (Either Side)

4.Mounting Pin

5.Battery Access Panel

6.Radiator Cap

7.Unit Model, Serial & PID Plate

8.Circuit Breaker (CB1)

9.Receptacle

10.Access Door

11.Control Box

- - - - -

Figure 2.2  Generator Set - Top Cover Removed

GeneratorSet-TCR.jpg 

1.Battery

2.Solid State Battery Charger

3.Intake Heater (IH)

4.Engine

5.Exhaust Muffler

6.Injection Pump

7.Fuel Warmer (If Equipped)

8.Water Temperature Sender

9.Mounting Blocks

10.Engine Oil Filter

11.Coolant Recovery Bottle

12.Lube Oil Dip Stick/Fill Cap

13.Mechanical Fuel Pump

14.Starter Motor

15.Fuel Filter

16.Fuel Heater (If Equipped)

17.Air Cleaner

18.Control Box and Panel
(see Figure 2.7 or Figure 2.8)

19.Alternating Current Generator

- - - - -

2.3ENGINE

The engine is a vertical, in-line four cylinder diesel engine, which is direct-connected to the alternating current generator. Information on the major engine sys­tems is provided in the following sub-paragraphs.

2.3.1Electronic Governor Module

The electronic governor module (EG) is a solid state control module preprogrammed for 1800 RPM high speed and 1500 RPM low speed operation. The elec­tronic governor module, along with the engine speed sensor, replaced the manual governor in order to pro­vide constant and economical engine speed.

The unit has an LED which may be used to diagnose failures within the electronic speed control system, refer to Section 4.6 for additional troubleshooting infor­mation on diagnosing failures.

Figure 2.3  Electronic Governor Module

ElectronicGovernorModule.jpg 

2.3.2Engine Air System

The air cleaner (Figure 2.2) is designed to prolong engine life and performance by preventing dirt and grit from entering the engine and causing excessive wear on all operating parts. In order for the air filter to oper­ate properly, the operator must regularly maintain the air cleaner equipment in accordance with the instruc­tions provided within this document.

2.3.3Fuel System

The fuel system is fitted with an in-line fuel strainer and a fuel filter, which also acts as a water separator. The fuel system is shown in Figure 2.4.

There are two fuel heating / warming options:

The fuel heater system is located in the fuel filter, and uses a 12 volt heater to heat fuel as it passes through the fuel filter, see Figure 2.2.

The fuel warming system is a mechanical system that warms fuel by passing it through a heat exchanger that is warmed with engine coolant, see Figure 2.2.

Figure 2.4  Fuel System Diagram

FuelSystem.jpg 

2.3.4Lube Oil Filter Arrangement

The engine lubricating oil filter is mounted in a horizon­tal arrangement and shown in Figure 2.5.

Figure 2.5  Lube Oil

LubeOil1.jpg 

1.Oil Filter (Primary)

2.Oil Pressure Sender

3.Oil Pressure Switch

4.Oil Pan

2.4ENGINE SCREW THREADS

All threads used on the engine are metric except for the oil drain plug, which is American Standard Pipe Thread (NPT).

2.5ALTERNATING CURRENT GENERATOR

2.5.1Principle of Operation

The Marathon Alternator Company (Lima) brushless alternating current generator (see Figure 2.2) is a self-regulated, rotating field synchronous unit. The genera­tor stator and exciter stator are combined in a common housing. The generator field, exciter rotor, and rotating rectifier assembly are mounted on a common shaft. The output of the exciter rotor is applied to the genera­tor field winding through a rotating, full-wave bridge, sil­icon rectifier unit.

All connections between the exciter stator windings and the generator stator windings are internal within the stator housing. Only the output power leads are connected at the terminal box, located on top of the generator.

Figure 2.6  A-C Generator Circuit Diagram

ACGeneratorCD.jpg 

2.5.2Alternating Current Generator Diagram

Figure 2.6 shows the internal schematic diagram of the generator, exciter, and rectifier unit. The generator is a three-phase unit, and the exciter stator and exciter rotor also have three-phase windings. A portion of the exciter stator windings is connected across a tap on the generator stator winding. This exciter shunt winding provides the generator field excitation power required for the generator no-load voltage. Another portion of exciter stator windings is connected in series with the output of the generator and provides a compounding excitation characteristic.

The rotor is, in effect, the secondary of a rotating cur­rent transformer induction frequency converter. The exciter rotor output voltage is applied to the generator field windings by a three-phase, full wave rotating sili­con rectifier unit. The response time of the excitation system is very fast as the exciter stator carries an alter­nating current corresponding to the load current that appears immediately on the exciter primary. An increase in load current will cause an immediate increase in the exciter secondary output voltage, which is rectified and applied to the generator field windings. The inherent compounding characteristics of the exci­tation system provide excellent voltage regulation even under heavy overload conditions.

2.6BATTERY CHARGING SYSTEM

The solid state battery charger (see Figure 2.2) is located on top of the generator. The charger is pow­ered by the generator, and this input is protected by a circuit breaker located on the control panel. The battery charger produces a tapered charge (25 amps maxi­mum) and is designed not to overcharge the battery.

Observe proper polarity when installing the battery or connecting a battery char­ger. The negative battery terminal must be grounded. Reverse polarity may dam­age the charging system. When charging the battery in unit, isolate the battery by disconnecting the negative battery termi­nal first, then the positive. Once the bat­tery has been charged, connect the positive battery terminal first, then the negative.

2.7OPERATING CONTROLS & INSTRUMENTS

2.7.1Introduction

Components required for monitoring and controlling the unit are located in the control box, on the control panel (see Figure 2.1) and on the receptacle box (see Fig­ure 2.1).

2.7.2Control Panel and Related Components

a. Gauges and Senders

1.Oil Pressure Gauge (see Figure 2.7 or Figure 2.8)

The purpose of this gauge is to observe normal operating engine oil pressure. Normal oil pres­sure is 35 to 60 psig (3.3 to 5.2 kg/cm2).

2.Oil Pressure Sender (see Figure 2.5)

This device senses engine lube oil pressure and transmits a signal to the oil pressure gauge. The oil pressure sender is located on the oil filter housing.

3.Water Temperature Gauge (see Figure 2.7 or Figure 2.8)

The function of this gauge is to observe water operating temperature. The gauge is connected to the water temperature sender.

4.Water Temperature Sender

This device (see Figure 2.2) senses engine water temperature and transmits a signal to the water temperature gauge. The water tempera­ture sender is located on the top, left-hand side of the engine below the high water temperature switch.

5.Auto Restart Module (If So Equipped) (see Fig­ure 2.8)

Auto start/restart is provided to simplify the start-up process and provide an automatic restart feature that will automatically attempt to restart the unit in the event of shutdown. Four LEDs are used to indicate shutdown from overcrank, over­speed, low oil pressure, and high water tem­perature. A fifth LED is used to indicate the unit is running. Refer to Table 2–2 for system preset values.

The auto restart function will perform a series of six attempts to restart the unit and make three attempts within each series. Once the function has completed all 18 attempts, the unit will auto­matically lock out future crank attempts. Refer to Table 2–3 for detailed information on auto restart sequencing.

b. Meters

1.Ammeter (A) (see Figure 2.7 or Figure 2.8)

The ammeter is an indicator of the charging sys­tem and unit electrical draw. It indicates the rate of discharge or charge of the battery. During start up, the intake heater draws approximately 42 amps.

2.Total Time Meter (TT) (see Figure 2.7 or Figure 2.8)

This meter designates the total hours and pro­vides an accurate readout of accumulated engine running time. This data can be used to establish the proper periodic maintenance schedule. (Refer to Table 5–1.)

c. Manual Switches

1.Intake Heater Switch (HS)

The intake heater switch is of the momentary type. When held in the PREHEAT position, the switch allows approximately 42 amps of battery current to flow into the intake heater, which pre­heats the air within the intake manifold and allows the engine to start. After starting the engine, the intake heater switch should continue to be held in the ON position for approximately 5 seconds until the engine has developed enough oil pressure to close the oil pressure safety switch.

2.Ignition Switch (IGN) (see Figure 2.7)

The ignition switch is of the momentary type to be used in the OFF/ON/START positions. When held in the START (ignition) position, it ener­gizes the starter motor solenoid, which in turn allows the starter motor to crank the engine. The switch is released to the RUN position once the engine has started.

3.Ignition Switch (IGN) (Auto Restart) (see Figure 2.8)

The ignition switch is of the maintained contact type to be used in the RUN/OFF positions. When switched to the RUN position, it energizes the control module, which in turn controls all functions of the genset.

4.Operating Mode Switch (If So Equipped) (see Figure 2.7 and Figure 2.8)

The Operating Mode (Dual Speed) switch is of the maintained contact type to be used in the ECONOMY/POWER positions. When switched to the ECONOMY position, it energizes the dual speed timer control module, which signals the programmed electronic governor module (EG) to reduce engine speed from 1800 RPM to 1500 RPM after a period of two (2) hours.

d. Timers

1.Intake Heater Timer (IHT) (If So Equipped)

The Intake Heater Timer continues to supply power to the intake heater for 3 minutes after ini­tial start-up.

2.Dual Speed Timer (DT) (If So Equipped)

The Dual Speed Timer provides power to the electronic governor module for a 2 hour period to maintain initial high speed operation.

Figure 2.7  Standard Control Panel Box and Panel With Dual Speed Option

StandardControlPanelT345.jpg 

1.Intake Heater Switch

2.Ignition Switch

3.Total Time Meter

4.Water Temperature Gauge

5.Oil Pressure Gauge

6.Ammeter

7.Operating Mode Switch (If Equipped)

8.Battery Charger Fuse or Circuit Breaker (CB5)

9.Circuit Breaker (CB2)

10.Circuit Breaker (CB3)

11.Intake Heater Timer

12.Dual Speed Timer (If Equipped)

13.Ground Strap Assembly

14.Safety Relay

15.Intake Heater Relay

- - - - -

Figure 2.8  Auto Restart Control Box and Panel With Dual Speed Option

AutoResControlPanel.jpg 

1.Engine Start/Intake Heater Energized Light

2.Ignition Switch

3.Total Time Meter

4.Engine Start Alarm (Buzzer)

5.Water Temperature Gauge

6.Oil Pressure Gauge

7.Ammeter

8.Auto Restart Module

9.Operating Mode Switch (If Equipped)

10.Battery Charger Fuse or Circuit Breaker (CB5)

11.Circuit Breaker (CB2)

12.Circuit Breaker (CB3)

13.Intake Heater Relay

14.Dual Speed Timer (If Equipped)

15.Ground Strap Assembly

16.Starter Relay

17.Safety Relay

- - - - -

Table 2–2  Auto Restart Preset Values

Indicator

Preset Value

Description

Overspeed

2100 RPM

Overspeed is the point at which the unit will signal for shutdown.

Crank Disconnect

700 RPM

Crank Disconnect is the point at which the Auto Restart module senses the engine has started and will disengage the starter.

Shutdown Lockout Delay

15 seconds

The oil pressure and water temperature inputs are ignored during this 15 second delay (during startup).

Intake Heater Delay

30 seconds preheat

3 minutes post heat

The delay is used during start up. The intake heater delay be­gins timing after the Auto Restart module signal is received. During the entire delay, the intake heater circuit will be ener­gized, an indicator light will be illuminated, and an alarm will sound. When the delay expires, the unit will crank.

Crank Attempts

18 attempts

A series of six attempts with three attempts in each series (total of 18 attempts), refer to Table 2–3, Auto Restart Sequencing.

 

Table 2–3  Auto Restart Sequencing
*Engine crank and rest is repeated three times each series unless the engine starts.

Series

Attempt Number

 

Intake

Heater

Energized in

Seconds

Fuel

Solenoid

Engaged

Engine

Crank

Duration

(Seconds)

Engine

Rest

Duration

(Seconds)

1

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins

b. Intake heater remains energized for 3 min­utes

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will flash once. Wait two sec­onds and repeat.

e. Unit will rest 30 minutes and proceed to the next series.

2

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins.

b. Intake heater remains energized for 3 min­utes.

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will flash twice. Wait two sec­onds and repeat.

e. Unit will rest 30 minutes and proceed to the next series.

3

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins.

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will flash three times. Wait two seconds and repeat.

e. Unit will rest five hours and proceed to the next series.

4

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins.

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will flash four times. Wait two seconds and repeat.

e. Unit will rest five hours and proceed to the next series.

5

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins.

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will flash five times. Wait two seconds and repeat.

e. Unit will rest five hours and proceed to the next series.

6

30

X

Up To 15

25

If the engine starts:

a. Run sequence begins.

If the engine fails to start:

a. Intake heater will de-energize.

b. Fuel solenoid will de-energize.

c. Crank output will de-energize.

d. Overcrank LED will illuminate solid and lock out future crank attempts.

e. To reset, turn unit power switch OFF and back ON.

 

2.8SAFETY DEVICES

Safety devices, such as circuit breakers, fuses, and safety switches, protect system components from dam­age.

The AC generator, solid state battery charger, fuel heater, high water temperature, safety relay, total time meter and intake heater are protected by circuit break­ers. If a safety device opens and there is an interrup­tion of electrical current, the electronic governor module will be de-energized, which will also de-ener­gize the fuel solenoid, interrupt the fuel flow to the engine and stop the engine.

In units with auto restart, the engine, engine control devices, and engine monitoring devices are protected by the auto restart module, circuit breaker, low oil pres­sure switch, and high water temperature switch. These safety devices monitor system operating conditions and open a set of electrical contacts when an unsafe condition occurs. If a safety device opens and there is an interruption of electrical current, the electronic gov­ernor module will be de-energized, which will also de-energize the fuel solenoid, interrupt the fuel flow to the engine and stop the engine.

De-energizing the fuel solenoid shuts off the fuel sup­ply to the engine; thus stopping the engine. Safety device specifications are provided in Table 2–4.

Table 2–4  Safety Devices

Unsafe Condition

Safety Switch

Switch Setting

ENGINE

Low engine lubricating oil pressure

Low oil pressure switch (LOP) - Au­tomatic reset

Opens below 18 psig (1.27 kg/cm2)

High engine cooling water temperature

Water temperature switch (HWT) - Automatic reset

Opens at 230°F (110°C)

Excessive current draw by the safety relay, fuel heater, water temperature gauge, oil pressure gauge or total time meter

Circuit breaker (CB2) - Automatic

reset

Trips at 30 amps

Excessive current draw by the electronic governor module

Fuse 1, 2, 3

Trips at 10 amps

INTAKE HEATER

Excessive current draw on intake heater

circuit

Circuit breaker (CB3) - Automatic re­set

Opens at 50 amps

BATTERY CHARGER

Excessive current draw on 230 volt feed

circuit

Circuit breaker (CB5) - Manual reset

Opens at 3 amps

GENERATOR

Excessive current draw by load

Circuit breaker (CB1, 460 volt) - Manual reset

Trips at 26 amps (460 VAC)

 

2.9UNIT SPECIFICATIONS

a. Fuel Tanks

Nominal Tank Sizes

Fill Capacity

Draw Capacity

130 Gallon

130 Gallon

124 Gallon*

*Allows for DOT required 5% vapor space

b. Weights

Battery

63 lb (28.6 kg)

Generator (A-C)

280 lb (127 kg)

Engine (Dry) - without Accessories

439 lb (199 kg) Approximate

Unit (dry, with 130 gallon tank)

1830 lb (830.1 kg)

2.10ENGINE DATA

a. Bore/Stroke

3.26 in. (83 mm) / 4.03 in. (102.4 mm)

b. Compression Ratio

21.5 : 1

c. Cylinders (Number)

Four

d. Displacement

135.2 cubic inches (2.22 liters)

e. Firing Order

1−3−4−2

f. Lubrication System

Oil Pressure Safety Switch Setting Opens

18 psig (1.27 kg/cm2)

Capacity

Engine - 16.0 US quarts (15.1 liters), includes standard filter.

Oil Level Indicator

Dipstick in oil pan or fill cap

NOTE:
To check oil level on engines with the dip­stick mounted in the fill cap, remove the cap and wipe the dipstick clean. Insert the cap back onto the oil fill tube, then remove to check level. It is not necessary to screw the cap back into the fill tube when checking level. DO NOT add oil if level is within the “safe” range. If needed, add oil to bring level within the “safe” range. Screw cap fully into fill tube after checking level.

Lube Oil Specification

Use a heavy duty lubricating oil conforming to American Petro­leum Institute (API) Service Classification CG, CH or CI, Base Number 10 or above.

Lube Oil Viscosity

(Outdoor Temperature)

Fahrenheit: 0°F to 45°F

Centigrade: -18°C to 7°C

SAE: 10W30

Fahrenheit: 45°F and above

Centigrade: 7°C and above

SAE: 10W30 or 15W40

g. Fuel and Fuel Heater Thermostat (FHT)

Winter

Summer

Diesel No. 1

Diesel No. 2

FHT

Close on temperature fall @ 45+/− 6.5°F

Open on temperature rise @ 75+/− 6.5°F

Power Consumption: 150 Watts @ +/− 10% at 14 VDC

h. Fuel Warmer

Coolant Temperature

i. Intake Heater

Amperage - 42 amps at 12 VDC

Resistance (cold) - Approx. 0.3 ohms

j. Horsepower

27 HP @ 1800 RPM at 3000 feet above sea level

32 HP @ 1800 RPM at sea level

k. Cooling System

Capacity

6 U.S. quarts (5.68 liters) - includes 1 quart (0.95 liter) in cool­ant recovery bottle. (Refer to Section 5.4.5)

Anti-Freeze: Conventional

The cooling system may be factory charged with a 50/50 mix of ethylene glycol and water. This mixture provides protection to -34F (-37C). For replacement, use a low silicate anti-freeze meeting GM specifications GM 6038M or equal. Again, a 50/50 mix is recommended.

Anti-Freeze: Extended Life

The cooling system may be factory charged with a 50/50 mix of extended life coolant (ELC) and deionized water. This mix­ture provides protection to -34F (-37C). For replacement, with extended life coolant (ELC) meeting GM specification GM6277M and deionized water. Again, a 50/50 mix is recom­mended. Extended life coolant is red or orange in color. DO NOT mix with conventional coolant.

Water Temperature Safety Switch Setting

Opens

230 +/− 5°F (110 +/− 3°C)

Resets

200°F (93°C) - minimum

Thermostat:

Starts to open

177 to 182°F (80 to 84°C)

Fully open

203°F (95°C)

l. Lubrication System

Oil Pressure

35 to 60 psig (3.3 to 5.2 kg/cm2)

m. Electrical

Generator

460 VAC (+/− 10%) @ 60 hz