Section 4
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
Starter motor will not crank or low cranking speed |
Battery insufficiently charged |
Charge |
Battery terminal post or battery defective |
Check |
|
Electrical connections at starter are bad |
Correct |
|
Starter motor malfunctions |
||
Starter motor solenoid defective |
Engine Manual |
|
Open starting circuit |
||
Incorrect grade of lubricating oil |
Section 2.10, f. |
|
Starter motor cranks, but fails to start |
No fuel in tank |
Section 2.9 / Section 2.10, g. |
Air inside the fuel system |
||
Water inside the fuel system |
Drain Sump |
|
Plugged fuel filters |
Replace |
|
Air intake heater is bad |
||
Low oil / Oil pressure switch defective |
||
Faulty heater switch |
||
Plugged fuel lines to injector(s) |
Engine Manual |
|
Mechanical lift fuel pump malfunction |
Engine Manual |
|
Fuses F1, F2, F3, F4 are bad |
Check / Replace |
|
Loose or no connection between wire harness and Electronic Governor Module (EG) |
Check / Correct |
|
Starter cranks and engages, but dies after a few seconds |
Engine lube oil too heavy |
Section 2.10, f. |
Voltage drop in starter cable(s) |
Check |
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
Engine stops after a few rotations |
No fuel in tank |
Section 2.9 / Section 2.10, g. |
Intake heater switch not held long enough |
Hold switch |
|
Fuel filter restricted |
Replace |
|
Air cleaner or hose restricted |
||
Engine crankcase breather or hose restricted |
||
Safety device open |
||
Open wiring circuit to fuel solenoid |
Check |
|
Fuel solenoid defective |
Replace |
|
Fuel supply restricted |
Section 2.10.g, Section 5.4.2, and Section 5.4.3 |
|
Mechanical lift fuel pump malfunction |
Engine Manual |
|
Low oil / Oil pressure switch defective |
||
Leak in fuel system |
Check |
|
Injector nozzle(s) defective |
Engine Manual |
|
Injection pump defective |
Engine Manual |
|
Generator internal overloads open |
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
Engine will not shut off |
Loose ground connection |
Clean/Tighten |
Improperly seated fuel solenoid |
Correct |
4.1.4Starter Motor Malfunction
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
Starter motor will not crank or turns slowly |
Battery insufficiently charged |
Charge |
Battery cable connections loose or oxidized |
Check / Replace |
|
Battery cables defective |
Check / Replace |
|
Starter brushes shorted out |
Engine Manual |
|
Starter brushes hang up, defective or have no contact |
Engine Manual |
|
Starter solenoid damaged |
Engine Manual |
|
Ignition switch defective |
Replace |
|
Engine lube oil too heavy |
Table 2.10, f. |
|
Starter motor turns, but pinion does not engage |
Pinion or ring gear obstructed or worn |
Engine Manual |
Starter motor does not disengage after switch has been released |
Ignition switch is bad |
Check / Replace |
Starter motor solenoid is bad |
Engine Manual |
|
Pinion does not disengage after engine is running |
Starter is bad |
Engine Manual |
4.1.5Malfunction In The Engine Starting Circuit
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
No power to starter motor solenoid |
Battery defective |
Correct |
Loose electrical connections |
Tighten |
|
Fuel solenoid does not energize or does not remain energized |
Battery defective |
Correct |
Loose electrical connections |
Tighten |
|
Oil pressure switch defective |
||
Water temperature safety switch open |
||
Fuel solenoid defective |
Engine Manual |
|
Intake heater switch is bad |
Check (Engine Manual) |
|
Electronic Governor Module (EG) is bad |
Replace (Section 5.4.15) Check/Replace |
|
Intake heater does not energize |
Intake heater switch is bad |
|
Timer is bad |
||
Heater element is bad |
||
Heater relay is bad |
4.1.6Miscellaneous Engine Troubleshooting
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
Loss of power |
Restriction in air cleaner |
|
Air in fuel system |
||
Air vent restricted |
Clean |
|
Restricted fuel lines |
Engine Manual |
|
Fuel injection pump is bad |
Engine Manual |
|
Injector(s) bad or incorrect type used |
Engine Manual |
|
Incorrect fuel injection pump timing |
Engine Manual |
|
Incorrect valve timing |
Engine Manual |
|
Poor compression |
Engine Manual |
|
Vibration |
Engine shockmounts are bad |
Replace |
Poor compression |
Engine Manual |
|
Overheating |
Restriction in air cleaner |
|
Exhaust pipe restriction |
Remove |
|
Restriction in water jacket |
Engine Manual |
|
Restriction in radiator |
||
Coolant level too low |
Section 2.10, k. |
|
Loose water pump/alternator poly V-belt |
||
Thermostat is bad |
Engine Manual |
|
Water pump is bad |
Engine Manual |
|
Excessive crankcase pressure |
Plugged crankcase breather line |
4.2BATTERY CHARGER (SOLID STATE)
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
Circuit breaker trips when charger is turned on |
Short in 12-volt wiring causing overload of charger |
Locate and remove short or replace charger |
Circuit breaker trips repeatedly, even when not connected |
Internal short |
Replace charger |
Charger does not taper back after charging for a few minutes |
Bad cell in battery |
Test battery for defect according to battery manufacturer’s instructions |
Charger is bad |
Replace |
|
Charger does not charge |
Open input circuit breaker |
Reset |
Charger is not receiving AC input |
Using a voltmeter, confirm charger is receiving correct (230v) AC voltage. If not, check input connections. |
|
Charger output is not connected to 12 volt battery |
Check output wiring connections to battery. |
|
Charger is bad |
Replace |
|
Low output voltage measured across charger output |
Battery not connected to charger. It is normal to measure 12 volts or less across charger output with no battery connected |
Check charging leads from charger to battery |
Reverse polarity connection to battery has caused charger to stop charging |
Internal DC fuse blown and possible damage to current carrying components |
Replace |
4.3ALTERNATING CURRENT GENERATOR
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
No voltage |
Loss of residual magnetism in exciter field |
|
Circuit breaker tripped |
Check |
|
Open in stator windings |
Section 5.5.4 / Replace |
|
Open or short in rotating rectifiers |
Section 5.5.1.c |
|
Short circuited |
Section 5.5.4 / Replace |
|
Open in alternator field |
Section 5.5.4 / Replace |
|
Shorted exciter armature |
Section 5.5.4 / Replace |
|
Low voltage |
Low engine speed |
|
Excessive load |
Check |
|
High resistance connections - connections are warm or hot |
Tighten |
|
Shorted field |
Section 5.5.4 / Replace |
|
Fluctuating voltage (May be indicated by flickering lights) |
Fluctuating speed |
|
Irregular speed of engine |
Engine Manual |
|
Loose terminal or load connections |
Tighten |
|
Bad bearing causing uneven air gap |
||
High voltage |
Excessive engine speed |
|
Overheating |
Generator overloaded |
Check |
Clogged ventilating screens |
Clean |
|
High temperature surrounding generator |
||
Insufficient air circulation |
||
Unbalanced load |
Balance |
|
Dry bearing |
||
Mechanical Noise |
Bad bearing |
|
Rotor scrubbing on stator |
||
Loose laminations |
Section 5.5.4/Replace |
|
Loose or misaligned coupling |
||
Generator frame produces shock when touched |
Static charge |
Check ground to frame |
Grounded armature of field coil |
Section 5.5.4/Replace |
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
When the Ignition switch is placed in the RUN position, nothing happens - no lights illuminate |
Wait 30 seconds for intake heater to be activated |
Wait |
Coolant level below the low coolant sensor |
Section 2.10, k. |
|
Relay defective |
Check/Replace |
|
Ignition switch defective |
Check/Replace Switch |
|
3 amp Fuse is bad |
Check and Replace Fuse |
|
Loose connector on module |
Tighten connector |
|
Auto restart module is bad |
Check for 12 volts at Pin 4/Replace module |
|
Miswired connectors |
Check/Correct wiring |
|
Alarm sounds, but engine does not crank |
No voltage at Pin 2 of the connector |
Trace/Correct |
Check Starter Solenoid |
||
Auto restart module is bad |
Replace module |
|
Engine starts, but the starter does not disengage |
Speed Sensor wiring loose |
Check/Correct |
Speed Sensor is bad |
Replace |
|
Auto restart module is bad |
Replace module |
|
Engine starts, but shuts down from over speed |
Electronic Governor Module (EG) is bad |
Replace |
Engine cranks, but will not start |
Electronic Governor Module (EG) is bad. See Section 4.1.1 |
Replace/Section 4.1.1 |
Engine starts, but shuts down on low oil |
See Section 4.1.2 |
|
Engine starts, but shuts down on high water temperature |
See Section 4.1.6 |
CONDITION |
POSSIBLE CAUSE |
REMEDY / REFERENCE SECTION |
|---|---|---|
When the Operating Mode switch is placed in the Economy position, nothing happens. |
Wait 2 hours for the Dual Speed Timer (DT) to activate the Electronic Governor Module (EG). |
Wait |
The Dual Speed Timer (DT) is bad. |
Check for 12 volts at Pin 15/Replace module |
|
12v is not available to the Dual Speed Timer (DT). |
Check/Replace Switch |
|
12v is not available to the Operating Mode switch. |
Check/Correct wiring |
FAULT |
LED FLASH CODE |
POSSIBLE CAUSE |
|---|---|---|
Engine Over Speed: more than 2,530 RPM |
One Long–One Short |
ESS or mechanical engine problem |
Actuator Wiring Disconnection. No signal from ESS for 2 seconds after RPM is greater than 1,000 RPM for 10 seconds, OR for 5 seconds while engine cranking (no voltage at EG pin 18). |
Two Long–One Short |
Short ESS or wiring problem |
Speed Sensor Disconnection. Fuel/speed actuator (FS) wiring disconnected or open circuit. Coil Resistance Spec: 2.8 ohm +/- 10%. |
Two Long–Three Short |
FS or wiring problem |
EG supply voltage is greater than 26V. |
Two Long–Seven Short |
EG or alternator problem |